Other Parts Discussed in Thread: TDA4VM
- TDA4VM-J721EXCPXEVM Evaluation Board
- SoM-J721EXSOMXEVM
- PROCESSOR-SDK-RTOS-J721E — RTOS SDK for DRA829 & TDA4VM Jacinto
Processors
- Version: 09.01.00.06
- SC2210
The camera registers are configured for three Virtual Channels (VC), which independently output long, medium, and short exposure data.
- Configuration 1
static IssSensor_CreateParams SC2210CreatePrms = {
SENSOR_SC2210, /* sensor name */
0x6, /* i2cInstId */
{
0x30, 0x30, 0x30, 0x30, /* #define SENSOR_I2C_ADDR 0x60 */
0, 0, 0, 0
}, /* i2cAddrSensor */
{
0, 0, 0, 0,
0, 0, 0, 0
}, /* i2cAddrSer */
/* IssSensor_Info */
{
{
1080, /* height - SC2210 actual resolution */
1,
{
{TIVX_RAW_IMAGE_16_BIT, 9},
},
0, /* meta_height_before */
0, /* meta_height_after */
},
ISS_SENSOR_SC2210_FEATURES, /* features */
ALGORITHMS_ISS_AEWB_MODE_AEWB, /* aewbMode */
30, /* fps - outputs 30fps (actual sensor samples at 90fps) */
4, /* numDataLanes - 4lane MIPI */
{1, 2, 3, 4}, /* dataLanesMap */
{0, 0, 0, 0}, /* dataLanesPolarity */
CSIRX_LANE_BAND_SPEED_720_TO_800_MBPS, /* csi_laneBandSpeed */
},
2, /* numChan - associated with i2cAddrSensor */
2210, /* dccId */
};