各个前辈,你们好!
1、在CCS5.5环境下导入mcsdk_2_01_02_06下的image_processing_evmc6678l_master、image_processing_evmc6678l_slave两个工程出现错误,而mcsdk_2_01_02_06下HUA工程等都没有错误。错误详细情况在doc文档中
问题描述:
在导入image_processing_evmc6678l_master、 Image_processing_evmc6678l_slave两个工程后,进行编译出现了如下错误:
1、最开始master、slave工程编译的错误是一样的:
而后将master的几个lib、inc路径更改到本地安装的路径上,同时将UIA去掉
就由上述错误转变为:
'Building file: ../image_processing_evmc6678l_master.cfg'
'Invoking: XDCtools'
"C:/ti/xdctools_3_25_03_72/xs" --xdcpath="C:/ti/ipc_1_24_03_32/packages;C:/ti/ndk_2_24_02_31/packages;C:/ti/bios_6_33_06_50/packages;C:/ti/mcsdk_2_01_02_06;C:/ti/imglib_c66x_3_1_1_0/packages;C:/ti/pdk_C6678_1_1_2_6/packages;C:/ti/mcsdk_2_01_02_06/demos;C:/ti/ccsv5/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p demos.image_processing.ipc.evmc6678l.platform -r debug -c "C:/ti/ccsv5/tools/compiler/c6000_7.4.18" "../image_processing_evmc6678l_master.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring image_processing_evmc6678l_master.xe66 from package/cfg/image_processing_evmc6678l_master_pe66.cfg ...
js: "C:/ti/mcsdk_2_01_02_06/demos/image_processing/ipc/evmc6678l/master/image_processing_evmc6678l_master.cfg", line 141: xdc.services.global.XDCException: xdc.PACKAGE_NOT_FOUND: can't locate the package 'ti.uia.runtime' along the path: 'C:/ti/ipc_1_24_03_32/packages;C:/ti/ndk_2_24_02_31/packages;C:/ti/bios_6_33_06_50/packages;C:/ti/mcsdk_2_01_02_06;C:/ti/imglib_c66x_3_1_1_0/packages;C:/ti/pdk_C6678_1_1_2_6/packages;C:/ti/mcsdk_2_01_02_06/demos;C:/ti/ccsv5/ccs_base;C:/ti/xdctools_3_25_03_72/packages;..;'. Ensure that the package path is set correctly.
"./package/cfg/image_processing_evmc6678l_master_pe66.cfg", line 188
gmake.exe: *** [package/cfg/image_processing_evmc6678l_master_pe66.xdl] Error 1
js: "C:/ti/xdctools_3_25_03_72/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [configPkg/linker.cmd] Error 1
gmake[1]: Target `main-build' not remade because of errors.
gmake: *** [all] Error 2
**** Build Finished ****
2、目前使用的是CCS5.5版本,所使用的板子是C6678l评估板,有没有必要将CCS5.5升级为CCS6.1?ccs6.1软件是否更好的支持C6678 基于bios内核应用开发。
关于上述两个问题,希望请教一下各位,在下感激不敬。