Dear all.
我在用Flash V1.6烧写xloader,uboot,或者是erase all AM3517主板时,总是提示
Operation FAILED (Status malformed response (1 bytes))
Elapsed time: 0:00.000
Console program failed, exit code: 3
退出代码3:什么意思呢?通常是什么原因引起的?
以下是我调试过程中的提示信息,烦请大虾帮助分析一下。不甚感激。
-stdout
-omap 3
-no_force_package_alignment
-com 1
-t 60
-p CUSTOM_AM35XX_BOARD
-2
chip_erase NANDINFO1BITBOOT 0
Leaving parameter file:temp_script.txt
@temp_script.txt
Looking for device (omap com1)
Please turn off device, then turn it on again
Awaiting ASIC id
Awaiting ASIC id
AsicId items 04
AsicId id 01 05 01 34 30 07 58
AsicId secure_mode 13 02 01 00
AsicId public_id 12 15 01 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
AsicId root_key_hash 14 15 01 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
Searching 2nd for: CUSTOM_AM35XX_BOARD 343007 58 GP
Loading second file Targets\2nd-Downloaders\dnld_startup_omap3_gp_1g.2nd
Entering parameter file:omapflash2nd.txt at line: 7
-pheriphalboot_reopen
Reading board configuration file Targets\Configurations\configuration_custom_am35xx.txt
Reading definition file .\targets\definitions\definitions_omap3.txt
-board_config Targets\Configurations\configuration_custom_am35xx.txt
Leaving parameter file:omapflash2nd.txt
Sending size of second file (0x00006804 bytes)
Transferring second file to target (0x6804 bytes)
Closing boot connection
Found device (omap com1)
Waiting for 2nd
Found 2nd
Looking for a driver for 'NANDINFO1BITBOOT'
chip_driver NANDINFO1BITBOOT Targets\Flash-Drivers\nand_onfi_16bit_8bit.bin gpmc 0x6E000000 cs 0 address 0x30000000 bberase 0 onfi 0 bpp 2048 sbpp 64 ppb 64 bpl 1024 l 1 acv 0x22 f 0x0018 eTxp...
Downloading driver
Downloading 'Targets\Flash-Drivers\nand_onfi_16bit_8bit.bin'
Sending data (41008 bytes) :::::::::::::::..... [32764]
Sending data (41008 bytes) :::::::::::::::::::: [41008]
Sending data (41008 bytes) :::::::::::::::::::: [41008]
Download failed (final data response error): Status malformed response (1 bytes)
Elapsed time: 0:04.594 (10252 bytes/s)
Operation FAILED (Status malformed response (1 bytes))
Elapsed time: 0:00.000
Console program failed, exit code: 3