根据之前如何理解Link的帖子中说明的理解link的几个方面说明capture link功能特性如下
| Property | Value |
| Number of input queues | NA |
| Number of output queues | 4 |
| CH from a VIP port can be sent to same or different output queue | |
| Input Type | Interlaced / Progressive |
| Input Data format | Configure up to 4 HW video ports |
| YUV422 8/16-bit embedded sync mode | |
| Non-mux / pixel mux mode | |
| SD / HD capture | |
| Output Data format | YUV422/YUV420 (non-mux ONLY) |
| Frame-rate control | @ input =NA |
| @ output = YES | |
| Skip odd fields from D1 input on per CH basis, to reduce DDR BW in CIF DVR use-cases | |
| Channel enable/disable | NO |
| Dynamic resolution change | @ input = NA |
| @ output = NO |