各位高手:
大家好!我做了1个 AM3354+双dp83822(100m网口)的板子,采用RGMII连接.在linx-3.2下,eth0能正常工作.eth1能link,显示速度100M/FULL.但是板子ping电脑和电脑ping板子都ping不通.wirseshark抓从板子发出的ping包. 以下是 ethtool 命令的信息
root@am335x-evm:~# ethtool eth1
Settings for eth1:
Supported ports: [ TP AUI BNC MII FIBRE ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: No
Supports auto-negotiation: Yes
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: Yes
Speed: 100Mb/s
Duplex: Full
Port: MII
PHYAD: 3
Transceiver: external
Auto-negotiation: on
Current message level: 0x00000000 (0)
Link detected: yes
再发一个eth0的
root@am335x-evm:~# ethtool eth0
Settings for eth0:
Supported ports: [ TP AUI BNC MII FIBRE ]
Supported link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Supported pause frame use: No
Supports auto-negotiation: Yes
Advertised link modes: 10baseT/Half 10baseT/Full
100baseT/Half 100baseT/Full
Advertised pause frame use: No
Advertised auto-negotiation: Yes
Speed: 100Mb/s
Duplex: Full
Port: MII
PHYAD: 1
Transceiver: external
Auto-negotiation: on
Current message level: 0x00000000 (0)
Link detected: yes
在UBOOT下.测量 RGMII1_TCLK的频率是25MHZ(正常情况).而RGMII2_TCLK则量的频率(很不稳定,最高也就125kmz).网口2引脚配置如下:
static struct module_pin_mux rgmii2_pin_mux[] = {
{OFFSET(gpmc_a0), MODE(2)}, /* RGMII2_TCTL */
{OFFSET(gpmc_a1), MODE(2) | RXACTIVE}, /* RGMII2_RCTL */
{OFFSET(gpmc_a2), MODE(2)}, /* RGMII2_TD3 */
{OFFSET(gpmc_a3), MODE(2)}, /* RGMII2_TD2 */
{OFFSET(gpmc_a4), MODE(2)}, /* RGMII2_TD1 */
{OFFSET(gpmc_a5), MODE(2)}, /* RGMII2_TD0 */
{OFFSET(gpmc_a6), MODE(2)}, /* RGMII2_TCLK */
{OFFSET(gpmc_a7), MODE(2) | RXACTIVE}, /* RGMII2_RCLK */
{OFFSET(gpmc_a8), MODE(2) | RXACTIVE}, /* RGMII2_RD3 */
{OFFSET(gpmc_a9), MODE(2) | RXACTIVE}, /* RGMII2_RD2 */
{OFFSET(gpmc_a10), MODE(2) | RXACTIVE}, /* RGMII2_RD1 */
{OFFSET(gpmc_a11), MODE(2) | RXACTIVE}, /* RGMII2_RD0 */
{OFFSET(mdio_data), MODE(0) | RXACTIVE | PULLUP_EN},/* MDIO_DATA */
{OFFSET(mdio_clk), MODE(0) | PULLUP_EN}, /* MDIO_CLK */
{-1},
};
频率配置只有针对整个CPSW的配置.怀疑是不是有一个开关控制着网口2(eth1)的输出频率.但是在芯片手册中没有发现相关的寄存器配置.