<&spi0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&spi0_pins_default>;
pinctrl-1 = <&spi0_pins_sleep>;
ti,pindir-d0-in-d1-out =<1>; // optional
cs0-gpio = <&gpio0 5 GPIO_ACTIVE_LOW>; /* Bank 0 pin 5 软件控制cs片选*/
/*spidev@0{ /* 将此块注释掉,然后使用的是自己编写的驱动程序 */
status = "okay";
compatible = "rohm,dh2228fv";
spi-max-frequency = <48000000>;
reg =<0x0>;
};*/
adc128@0{
status = "okay";
compatible = "ti,adc128s022-0";
spi-max-frequency = <3200000>;
reg = <0>;
};
……
>