TI专家,你好
我们根据K2H的开发板开发了自己的板子,现在跑srio的serdes loopback模式的时候会卡住,但是跑digital的loopback是没问题的,测了时钟156.25MHz是有的,是哪里配置不对吗?
测试例程是K2_STK_DSP_v1.1里的,就改了loopback模式,SRIO_Loopback_Mode loopback_mode= SRIO_SERDES_LOOPBACK;
请问其他还要改吗?
JTAG ID= 0x2b98102f. This is a K2H/K2K device, version variant = 2
DEVSTAT= 0x02003671. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 100MHz
SmartReflex VID= 47, required core voltage= 1.001V.
Die ID= 0x0a009001, 0x0c0003b4, 0x40000000, 0x4ff80000
DSP speed grade = 800MHz, ARM speed grade= 800MHz
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
K2H DDR3A initialization
Initialize DDR data rate = 100.000/1*20/6*4= 1333.3 MTS, bus width = 64 bits.
DDR PHY status PGSR0=0xb0000fff.
SRIO_SERDES_LOOPBACK test start............................................
Enable Exception handling...
SRIO link speed is 5.000Gbps
SRIO path configuration 4xLaneABCD