Part Number: TMS320DM6467T
我们使用了一段代码,但是发现一个问题,代码运行的 cycle 数和原始代码注释中记录的 cycle 数差10倍,比如 deblock_v_chroma_intra 按原始代码注释是 163 cycle ,但我们实际测试是约 1900 cycle。有什么可能的原因吗?我们猜测是不是需要写某条汇编指令开启 icache/dcache ?可以告诉我们开启 icache/dcache 的指令是什么吗?谢谢!
;* ================================================================================================ *;
;* deblock-a.sa: deblocking for TI C6000 DSP *;
;* *;
;* -------------------------------------------------------------------------------------------- *;
;* | cpu cost table of deblocking on DM6467 simulator | *;
;* |------------------------------------------------------------------------------------------| *;
;* | Function | Optimized cost (cycles) | Pure C cost (cycles) | Result | *;
;* | |-------------------------|-------------------------|-------------------| *;
;* | | Debug | Release | Debug | Release | Debug | Release | *;
;* |------------------|------------|------------|------------|------------|---------|---------| *;
;* | deblock_v_chroma_intra | 358 |163 | 2708 |218 | 7.6 | 1.3 | *;
;* -------------------------------------------------------------------------------------------- *;
;* ======================================================================== *;
;* deblock_v_chroma_intra_ti -- deblock of chroma for one vertical line *;
;* (16 u/v) for intra mb (bS == 4) *;
;* *;
;* p1: | U V U V | U V U V | U V U V | U V U V | *;
;* p0: | U V U V | U V U V | U V U V | U V U V | *;
;* q0: | U V U V | U V U V | U V U V | U V U V | *;
;* q1: | U V U V | U V U V | U V U V | U V U V | *;
;* ======================================================================== *;
.sect ".text:_deblock_v_chroma_intra_ti"
.global _deblock_v_chroma_intra_ti
_deblock_v_chroma_intra_ti .cproc pix, stride, alpha, beta
.no_mdep
.reg p1, p0, q1, q0
.reg p1_hi, p1_lo, p0_hi, p0_lo
.reg q1_hi, q1_lo, q0_hi, q0_lo
.reg p0_q0, p1_p0, q1_q0, pq_mk
.reg dp, dq, dp_hi, dp_lo, dq_hi, dq_lo
.reg pix_4x, pix_rd, pix_wr, ptr_rd, ptr_wr
.reg db_con, k_2, i
MVKL 0x00020002, k_2
MVKH 0x00020002, k_2 ; k_2 = 0x00020002
SHR stride, 2, pix_4x ; pix_4x = stride >> 2
SUB pix, stride, pix_wr ; pix_wr = pix - 1 * stride
SUB pix_wr, stride, pix_rd ; pix_rd = pix - 2 * stride
MVK 3, i ; i = 3
; expand alpha and beta
PACK2 alpha, alpha, alpha
PACK2 beta, beta, beta
PACKL4 alpha, alpha, alpha
PACKL4 beta, beta, beta
loop_deblock_v_chroma_intra: .trip 4, 4, 4
; load 4 bytes of pixels (p1, p0, q0, q1)
MV pix_rd, ptr_rd
LDNW *ptr_rd++[pix_4x], p1
LDNW *ptr_rd++[pix_4x], p0
LDNW *ptr_rd++[pix_4x], q0
LDNW *ptr_rd++[pix_4x], q1
; edge pixel deblocking condition
SUBABS4 p0, q0, p0_q0
SUBABS4 p1, p0, p1_p0
SUBABS4 q1, q0, q1_q0
CMPLTU4 p0_q0, alpha, p0_q0 ; |p0 - q0| < alpha
CMPLTU4 p1_p0, beta, p1_p0 ; |p1 - p0| < beta
CMPLTU4 q1_q0, beta, q1_q0 ; |q1 - q0| < beta
AND p1_p0, q1_q0, pq_mk
AND p0_q0, pq_mk, pq_mk ; (|p0 - q0| < alpha && |p1 - p0| < beta && |q1 - q0| < beta)
XPND4 pq_mk, pq_mk ; expand mask of pq
CMPEQ pq_mk, 0, db_con
[db_con] B loop_deblock_v_chroma_intra_end
; unpack p0, q0, p1, q1
UNPKHU4 p0, p0_hi
UNPKLU4 p0, p0_lo
UNPKHU4 q0, q0_hi
UNPKLU4 q0, q0_lo
UNPKHU4 p1, p1_hi
UNPKLU4 p1, p1_lo
UNPKHU4 q1, q1_hi
UNPKLU4 q1, q1_lo
; deblock for edge pixel: p0 and q0
; p0' = (2*p1 + p0 + q1 + 2) >> 2
; q0' = (2*q1 + q0 + p1 + 2) >> 2
ADD2 p1_hi, p1_hi, dp_hi
ADD2 p1_lo, p1_lo, dp_lo
ADD2 q1_hi, q1_hi, dq_hi
ADD2 q1_lo, q1_lo, dq_lo
ADD2 dp_hi, p0_hi, dp_hi
ADD2 dp_lo, p0_lo, dp_lo
ADD2 dq_hi, q0_hi, dq_hi
ADD2 dq_lo, q0_lo, dq_lo
ADD2 dp_hi, q1_hi, dp_hi
ADD2 dp_lo, q1_lo, dp_lo
ADD2 dq_hi, p1_hi, dq_hi
ADD2 dq_lo, p1_lo, dq_lo
ADD2 dp_hi, k_2, dp_hi
ADD2 dp_lo, k_2, dp_lo
ADD2 dq_hi, k_2, dq_hi
ADD2 dq_lo, k_2, dq_lo
SHR2 dp_hi, 2, dp_hi
SHR2 dp_lo, 2, dp_lo
SHR2 dq_hi, 2, dq_hi
SHR2 dq_lo, 2, dq_lo
SPACKU4 dp_hi, dp_lo, dp
SPACKU4 dq_hi, dq_lo, dq
ANDN p0, pq_mk, p0
ANDN q0, pq_mk, q0
AND dp, pq_mk, dp
AND dq, pq_mk, dq
ADD4 p0, dp, p0
ADD4 q0, dq, q0
; store 4 bytes of filtered pixels (p0, q0)
MV pix_wr, ptr_wr
STNW p0, *ptr_wr++[pix_4x]
STNW q0, *ptr_wr++[pix_4x]
loop_deblock_v_chroma_intra_end:
ADDK 4, pix_rd ; pix_rd += 4
ADDK 4, pix_wr ; pix_wr += 4
[i] BDEC loop_deblock_v_chroma_intra, i
.return
.endproc