升级DVSDK 2.0过程中启动新内核报错,详见下方启动信息
U-Boot 1.2.0 (May 20 2009 - 01:04:07)
I2C: ready
DRAM: 256 MB
unknown vendor=0 Flash: 0 kB
NAND: NAND device: Manufacturer ID: 0x20, Chip ID: 0x76 (ST Micro NAND 64MiB 3,
3V 8-bit)
64 MiB
*** Warning - bad CRC or NAND, using default environment
In: serial
Out: serial
Err: serial
ARM Clock :- 297MHz
DDR Clock :- 297MHz
Hit any key to stop autoboot: 0
DM6467 HD EVM # setenv serverip 10.78.86.60
DM6467 HD EVM # setenv ipaddr 10.78.86.69
DM6467 HD EVM # tftp 80700000 uImage
TFTP from server 10.78.86.60; our IP address is 10.78.86.69
Filename 'uImage'.
Load address: 0x80700000
Loading: #################################################################
#################################################################
#################################################################
#################################################################
#################################################################
################################################################
done
Bytes transferred = 1988232 (1e5688 hex)
DM6467 HD EVM # bootm
## Booting image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_evm-
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1988168 Bytes = 1.9 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
OK
Starting kernel ...
Uncompressing Linux.............................................................
...................................................................... done, boo
ting the kernel.
Linux version 2.6.18_pro500-davinci_evm-arm_v5t_le (davinci@davinci-desktop) (gc
c 版本 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Fri May
17 17:39:08 CST 2013
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM6467 EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci DM6467 variant 0x0
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 30720
Kernel command line: console=ttyS0,115200n8 noinitrd rw root=/dev/nfs nfsroot=19
2.168.1.101:/opt/montavista/pro/devkit/arm/v5t_le/target,nolock mem=120M
PID hash table entries: 512 (order: 9, 2048 bytes)
Clock event device timer0_0 configured with caps set: 03
Console: colour dummy device 80x30
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 120MB = 120MB total
Memory: 117504KB available (3401K code, 684K data, 172K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
DaVinci: 48 gpio irqs
ch0 default output "COMPOSITE", mode "NTSC"
ch1 default output "", mode ""
SCSI subsystem initialized
usbcore: registered new driver usbfs
usbcore: registered new driver hub
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 2, 16384 bytes)
TCP bind hash table entries: 2048 (order: 1, 8192 bytes)
TCP: Hash tables configured (established 4096 bind 2048)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs May 17 2013 17:36:24 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
CIR device registered successfully (Major = 252, Minor = 0)
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfec20000 (irq = 40) is a ST16654
serial8250.0: ttyS1 at MMIO map 0x1c20400 mem 0xfec20400 (irq = 41) is a ST16650
V2
serial8250 serial8250.0: unable to register port at index 2 (IO0 MEM1c20800 IRQ4
2): -28
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
netconsole: not configured, aborting
TI DaVinci EMAC: MAC address is 00:0e:99:50:44:02
TI DaVinci EMAC Linux version updated 4.0
TI DaVinci EMAC: Installed 1 instances.
Linux video capture interface: v2.00
i2c /dev entries driver
Uniform Multi-Platform E-IDE driver Revision: 7.00alpha2
ide: Assuming 50MHz system bus speed for PIO modes; override with idebus=xx
MUX: initialized ATAEN
ide0: MMIO-DMA , BIOS settings: hda:pio, hdb:pio
hda: HP J7948G, ATA DISK drive
ide0 at 0xfec661f0-0xfec661f7,0xfec663f6 on irq 22
hda: max request size: 512KiB
hda: 156301488 sectors (80026 MB) w/8192KiB Cache, CHS=16383/255/63, UDMA(66)
hda: cache flushes supported
hda: hda1 hda2
Initializing USB Mass Storage driver...
usbcore: registered new driver usb-storage
USB Mass Storage support registered.
usbcore: registered new driver usbhid
drivers/usb/input/hid-core.c: v2.6:USB HID core driver
musb_hdrc: version 6.0, cppi-dma, host, debug=0
musb_hdrc: USB Host mode controller at c805c000 using DMA, IRQ 13
musb_hdrc musb_hdrc: MUSB HDRC host driver
musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1
usb usb1: configuration #1 chosen from 1 choice
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
mice: PS/2 mouse device common for all mice
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50
2006 UTC).
ASoC version 0.13.1
AIC3X Audio Codec 0.1
asoc: aic3x <-> davinci-i2s mapping ok
asoc: DIT <-> davinci-dit mapping ok
ALSA device list:
#0: DaVinci DM6467 EVM (aic3x)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
drivers/rtc/hctosys.c: unable to open rtc device (rtc0)
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
Sending DHCP and RARP requests ....