Socket Created.
Socket binded to port:2012..
Socket is listening...
Listen fd = 3.!
ProcMgr_open.
ProcMgr_attach.
Attached to slave procId 0.
ProcMgr_load.
Loaded file /app/daq.out on slave procId 0.
Started slave procId 0.
Dsp load ok.
! Ipc_controlcmd_loadcallback finished. status = 0.
[ 458.909542] <1>Assertion at Line no: 301 in /opt/ti/syslink_2_10_05_26/packages/ti/syslink/utils/hlos/knl/Linux/../../../../../../ti/syslink/ipc/hlos/knl/Linux/IpcDrv.c: (status >= 0) : failed
Ipc_controlcmd_startcallback finished. status = -1.
heapSize = 42368.srHeap = 0x000d2738
Memory_alloc success for 0 process. ptr: [0x2800]. Assertion at Line no: 923 in /opt/ti/syslink_2_10_05_26/packages/ti/syslink/ipc/hlos/usr/SharedRegion.c: (id != SharedRegion_INVALIDREGIONID) : failed
Assertion at Line no: 926 in /opt/ti/syslink_2_10_05_26/packages/ti/syslink/ipc/hlos/usr/SharedRegion.c: ( (id != SharedRegion_INVALIDREGIONID) && (id < SharedRegion_module->cfg.numEntries)) : failed
HeapMemMP_create success for 0 processor. Handle: [0xd2718].
Notify Send to remote process 0...
Error in Notify_sendEvent: procId=1, status = 0xfffffff9
DSP启动syslink出现如下问题怎么解决