Part Number: TMS320C6748
Hi:
我目前使用EDMA完成,MCBSP的传输, 遇到无法检测到EDMA中断的问题。MCBSP配置为 IIS主模式 。
MCBSP 和 EDMA配置如下描述, 时钟用示波器可以正常量到。
目前EDMA 无中断产生(CC0_INT), 中断函数正常( 与MCASP中断属于同一中断, MCASP上验证过没有问题 )?
问题1: 如何判断是MCBSP REVT或者XEVT 发送的问题, 还是EDMA配置通道的问题。
配置如下:
1. MCBSP
//reset
MCBSP->SPCR.bit.uFREE = 1;
MCBSP->SPCR.bit.uSOFT = 1;
MCBSP->SPCR.bit.FRST = 0;
MCBSP->SPCR.bit.GRST = 0;
MCBSP->SPCR.bit.XRST = 0;
MCBSP->SPCR.bit.RRST = 0;
//fifo config
MCBSP_RFIFOCTL |= 1;
MCBSP_RFIFOCTL |= 1<<8;
MCBSP_RFIFOCTL |= 0x00010000;
while (!CHKBIT(MCBSP_RFIFOCTL, 0x00010000)) {}
MCBSP_WFIFOCTL |= 1;
MCBSP_WFIFOCTL |= 1<<8;
MCBSP_WFIFOCTL |= 0x00010000;
while (!CHKBIT(MCBSP_WFIFOCTL, 0x00010000)) {}
//clock
MCBSP->PCR.bit.CLKRP = 0; //falling edge
MCBSP->PCR.bit.CLKXP = 0;
MCBSP->PCR.bit.FSRP = 0; //falling edge
MCBSP->PCR.bit.FSXP = 0;
#if MCBSP_HOST
MCBSP->PCR.bit.CLKRM = 1; //internal clock source
MCBSP->PCR.bit.CLKXM = 1; //internal clock source
MCBSP->PCR.bit.FSRM = 1; //internal clock source
MCBSP->PCR.bit.FSXM = 1; //internal clock source
MCBSP->SRGR.bit.FSGM = 1;
MCBSP->SRGR.bit.FPER = 63;
MCBSP->SRGR.bit.FWID = 31; //32bits trans width , 16 bit avilable
MCBSP->SRGR.bit.CLKGDV = 75;
MCBSP->SRGR.bit.CLKSM = 1;
MCBSP->PCR.bit.SCLKME = 0;
#else
MCBSP->PCR.bit.CLKRM = 0; //external clock source
MCBSP->PCR.bit.CLKXM = 0; //external clock source
MCBSP->PCR.bit.FSRM = 0; //external clock source
MCBSP->PCR.bit.FSXM = 0; //external clock source
#endif
//format
MCBSP->RCR.bit.RPHASE = 1; //Dual Phase Receive
MCBSP->RCR.bit.RWDLEN1 = 5;
MCBSP->RCR.bit.RWDLEN2 = 5;
MCBSP->RCR.bit.RDATDLY = 1;
MCBSP->RCR.bit.RFRLEN1 = 0;
MCBSP->RCR.bit.RFRLEN2 = 0;
MCBSP->XCR.bit.XPHASE = 1; //Dual Phase Receive
MCBSP->XCR.bit.XWDLEN1 = 5;
MCBSP->XCR.bit.XWDLEN2 = 5;
MCBSP->XCR.bit.XDATDLY = 1;
MCBSP->XCR.bit.XFRLEN1 = 0;
MCBSP->XCR.bit.XFRLEN2 = 0;
MCBSP->XCR.bit.XCOMPAND = 0;
//MCBSP->XCR.bit.XFIG = 1;
delay_ms(1);
MCBSP->SPCR.bit.GRST = 1;
while (!CHKBIT(MCBSP->SPCR.bit.GRST, 1)) {}
delay_ms(1);
MCBSP->SPCR.bit.XRST = 1;
while (!CHKBIT(MCBSP->SPCR.bit.XRST, 1)) {}
delay_ms(1);
MCBSP->SPCR.bit.XRST = 0;
2. EDMA_CC0
//Init
edmaCcRegs->ECR = 0xFFFFFFFF;
edmaCcRegs->EECR = 0xFFFFFFFF;
edmaCcRegs->ICR = 0xFFFFFFFF;
edmaCcRegs->IECR = 0xFFFFFFFF;
edmaCcRegs->EMCR = 0xFFFFFFFF;
edmaCcRegs->CCERRCLR = 0xFFFFFFFF;
edmaCcRegs->SECR = 0xFFFFFFFF;
//config
//1<<4(MCBSP1 Recveive envent)
//1<<5(MCBSP1 Transmit envent)
edmaCcRegs->DRA[1].DRAE |= 0x00000030;
//channel queue 0 for E4 & E5
edmaCcRegs->DMAQNUM[0] |= 0x00110000;
//config Paramset
//rcv_ping :
aCnt = 4 bCnt = 2 CCnt = 192
srcBIdx = 0;//aCount;
dstBIdx = cCount*aCount;
srcCIdx = 0;//bCount*aCount;
dstCIdx = aCount-(bCount-1)*dstBIdx;
SRC: 0x01D11000 (MCBSP1. DRR)
DST: IRAM
//xmt
aCnt = 4 bCnt = 2 CCnt = 192
srcBIdx = 0;//aCount;
dstBIdx = cCount*aCount;
srcCIdx = 0;//bCount*aCount;
dstCIdx = aCount-(bCount-1)*dstBIdx;
srcBIdx = cCount*aCount;//aCount;
dstBIdx = 0;
srcCIdx = aCount-(bCount-1)*dstBIdx;//bCount*aCount;
dstCIdx = 0;
SRC: IRAM
DST: 0x01D11004 (MCBSP1. DXR)
3.EDMA 使能
//EDMA Start
edmaCcRegs->EECR = 0xff;
edmaCcRegs->ECR = 0xff;
edmaCcRegs->EER = 0xff;
edmaCcRegs->EESR = 0xff;
edmaCcRegs->IESR = 0xff;
4. MCBSP 使能
MCBSP->SPCR.bit.XRST = 1;
while (!CHKBIT(MCBSP->SPCR.bit.XRST, 1)) {}
MCBSP->SPCR.bit.RRST = 1;
while (!CHKBIT(MCBSP->SPCR.bit.RRST, 1)) {}
while(!(MCBSP->SPCR.bit.XEMPTY == 0)){}
MCBSP->DXR = 0;
MCBSP->SPCR.bit.FRST = 1;
/*