Part Number: TDA4VM
hi,
我们在sdk 8.4
ti-processor-sdk-rtos-j721e-evm-08_04_00_02中移植phy,phy已经处于linked状态,但是无法获取ip,按如下方法设置静态IP,也无法ping通
我们的phy已在7.3的sdk中将功能调通,升级sdk8。4后出现此问题,pinmux,rgmii mode都是正确的
rgmii pinmux
root@j7-evm:~# devmem2 0x00011C100
/dev/mem opened.
Memory mapped at address 0xffff99f50000.
Read at address 0x0011C100 (0xffff99f5c100): 0x00050004
root@j7-evm:~# devmem2 0x00011C104
/dev/mem opened.
Memory mapped at address 0xffff92e40000.
Read at address 0x0011C104 (0xffff92e4c104): 0x00050004
root@j7-evm:~# devmem2 0x00011C108
/dev/mem opened.
Memory mapped at address 0xffff991d0000.
Read at address 0x0011C108 (0xffff991dc108): 0x00050004
root@j7-evm:~# devmem2 0x00011C108
/dev/mem opened.
Memory mapped at address 0xffff94620000.
Read at address 0x0011C108 (0xffff9462c108): 0x00050004
root@j7-evm:~# devmem2 0x00011C108
/dev/mem opened.
Memory mapped at address 0xffff9f200000.
Read at address 0x0011C108 (0xffff9f20c108): 0x00050004
root@j7-evm:~# devmem2 0x00011C110
/dev/mem opened.
Memory mapped at address 0xffff97ef0000.
Read at address 0x0011C110 (0xffff97efc110): 0x00050004
root@j7-evm:~# devmem2 0x00011C12C
/dev/mem opened.
Memory mapped at address 0xffffb3f40000.
Read at address 0x0011C12C (0xffffb3f4c12c): 0x00010004
root@j7-evm:~# devmem2 0x00011C130
/dev/mem opened.
Memory mapped at address 0xffff7edf0000.
Read at address 0x0011C130 (0xffff7edfc130): 0x00010004
root@j7-evm:~# devmem2 0x00011C134
/dev/mem opened.
Memory mapped at address 0xffffa89e0000.
Read at address 0x0011C134 (0xffffa89ec134): 0x00010004
root@j7-evm:~# devmem2 0x00011C138
/dev/mem opened.
Memory mapped at address 0xffff9b070000.
Read at address 0x0011C138 (0xffff9b07c138): 0x00010004
root@j7-evm:~# devmem2 0x00011C140
/dev/mem opened.
Memory mapped at address 0xffff88a30000.
Read at address 0x0011C140 (0xffff88a3c140): 0x00050004
root@j7-evm:~# devmem2 0x00011C13C
/dev/mem opened.
Memory mapped at address 0xffffb25d0000.
Read at address 0x0011C13C (0xffffb25dc13c): 0x00050004
root@j7-evm:~#
rgmii mode
root@j7-evm:~# devmem2 0x104050
/dev/mem opened.
Memory mapped at address 0xffffa1c10000.
Read at address 0x00104050 (0xffffa1c14050): 0x00000012
root@j7-evm:~#
static ip settings
diff --git a/ethfw/apps/app_remoteswitchcfg_client/mcu_2_1/main.c b/ethfw/apps/app_remoteswitchcfg_client/mcu_2_1/main.c
index b5c47cd9e..6e6512551 100644
--- a/ethfw/apps/app_remoteswitchcfg_client/mcu_2_1/main.c
+++ b/ethfw/apps/app_remoteswitchcfg_client/mcu_2_1/main.c
@@ -169,7 +169,7 @@
#endif
/* DHCP or static IP */
-#define ETHAPP_LWIP_USE_DHCP (1)
+#define ETHAPP_LWIP_USE_DHCP (0)
#if !ETHAPP_LWIP_USE_DHCP
#define ETHFW_CLIENT_IPADDR_SWITCH_PORT(addr) IP4_ADDR((addr), 192,168,1,201)
#define ETHFW_CLIENT_GW_SWITCH_PORT(addr) IP4_ADDR((addr), 192,168,1,1)
diff --git a/ethfw/apps/app_remoteswitchcfg_server/mcu_2_0/main.c b/ethfw/apps/app_remoteswitchcfg_server/mcu_2_0/main.c
index 67b866e73..d16817416 100644
--- a/ethfw/apps/app_remoteswitchcfg_server/mcu_2_0/main.c
+++ b/ethfw/apps/app_remoteswitchcfg_server/mcu_2_0/main.c
@@ -184,7 +184,7 @@
#endif
/* DHCP or static IP */
-#define ETHAPP_LWIP_USE_DHCP (1)
+#define ETHAPP_LWIP_USE_DHCP (0)
#if !ETHAPP_LWIP_USE_DHCP
#define ETHFW_SERVER_IPADDR(addr) IP4_ADDR((addr), 192,168,1,200)
#define ETHFW_SERVER_GW(addr) IP4_ADDR((addr), 192,168,1,1)
diff --git a/vision_apps/utils/ethfw/src/app_ethfw_freertos.c b/vision_apps/utils/ethfw/src/app_ethfw_freertos.c
index 1cde4e1c9..2d465bf04 100755
--- a/vision_apps/utils/ethfw/src/app_ethfw_freertos.c
+++ b/vision_apps/utils/ethfw/src/app_ethfw_freertos.c
@@ -82,7 +82,7 @@ static uint8_t gEthAppLwipStackBuf[ETHAPP_LWIP_TASK_STACKSIZE] __attribute__ ((s
#endif
/* DHCP or static IP */
-#define ETHAPP_LWIP_USE_DHCP (1)
+#define ETHAPP_LWIP_USE_DHCP (0)
#if !ETHAPP_LWIP_USE_DHCP
#define ETHFW_SERVER_IPADDR(addr) IP4_ADDR((addr), 192,168,1,200)
#define ETHFW_SERVER_GW(addr) IP4_ADDR((addr), 192,168,1,1)
pc 与平台同网段,无法ping通
请问一下,应该如何调试此问题