版本:sdk 8.5
平台:tda4 eco
phy:88EA1512
由于平台贴了两个同样的PHY(不同phy addr),在MCU域的,已经可以获取IP,接上网线开机(CLK:25M->125M),
如下MCU

我们在linux main域调试phy,用udhcpc获取IP时,获取不到,设置静态IP也ping不通
调试芯片发现RGMII的输出:接上网线开机(CLK:10M->50M),下面是引脚图 MAIN域

root@j721s2-evm:~# ifconfig
docker0: flags=4099<UP,BROADCAST,MULTICAST> mtu 1500 metric 1
inet 172.17.0.1 netmask 255.255.0.0 broadcast 172.17.255.255
ether 02:42:18:fd:36:15 txqueuelen 0 (Ethernet)
RX packets 0 bytes 0 (0.0 B)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 0 bytes 0 (0.0 B)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
eth0: flags=4099<UP,BROADCAST,MULTICAST> mtu 1500 metric 1
ether 34:08:e1:84:a1:a1 txqueuelen 1000 (Ethernet)
RX packets 0 bytes 0 (0.0 B)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 0 bytes 0 (0.0 B)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
eth1: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1500 metric 1
inet6 fe80::1cdf:d9ff:fe76:de18 prefixlen 64 scopeid 0x20<link>
ether 1e:df:d9:76:de:18 txqueuelen 1000 (Ethernet)
RX packets 41974 bytes 2772905 (2.6 MiB)
RX errors 0 dropped 60 overruns 0 frame 0
TX packets 63 bytes 12834 (12.5 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
lo: flags=73<UP,LOOPBACK,RUNNING> mtu 65536 metric 1
inet 127.0.0.1 netmask 255.0.0.0
inet6 ::1 prefixlen 128 scopeid 0x10<host>
loop txqueuelen 1000 (Local Loopback)
RX packets 82 bytes 6220 (6.0 KiB)
RX errors 0 dropped 0 overruns 0 frame 0
TX packets 82 bytes 6220 (6.0 KiB)
TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
root@j721s2-evm:~# udhcpc -i eth1
udhcpc: started, v1.31.1
udhcpc: sending discover
udhcpc: sending discover
udhcpc: sending discover
udhcpc: sending discover
udhcpc: sending discover
udhcpc: sending discover
我们所用的dts:
main_cpsw: ethernet@c200000 {
compatible = "ti,j721e-cpsw-nuss";
#address-cells = <2>;
#size-cells = <2>;
reg = <0x0 0xc200000 0x0 0x200000>;
reg-names = "cpsw_nuss";
ranges = <0x0 0x0 0x0 0xc200000 0x0 0x200000>;
dma-coherent;
clocks = <&k3_clks 28 28>;
clock-names = "fck";
power-domains = <&k3_pds 28 TI_SCI_PD_EXCLUSIVE>;
dmas = <&main_udmap 0xc640>,
<&main_udmap 0xc641>,
<&main_udmap 0xc642>,
<&main_udmap 0xc643>,
<&main_udmap 0xc644>,
<&main_udmap 0xc645>,
<&main_udmap 0xc646>,
<&main_udmap 0xc647>,
<&main_udmap 0x4640>;
dma-names = "tx0", "tx1", "tx2", "tx3",
"tx4", "tx5", "tx6", "tx7",
"rx";
ethernet-ports {
#address-cells = <1>;
#size-cells = <0>;
main_cpsw_port1: port@1 {
reg = <1>;
ti,mac-only;
label = "port1";
phys = <&phy_gmii_sel_cpsw 1>;
};
};
main_cpsw_mdio: mdio@f00 {
compatible = "ti,cpsw-mdio","ti,davinci_mdio";
reg = <0x0 0xf00 0x0 0x100>;
#address-cells = <1>;
#size-cells = <0>;
clocks = <&k3_clks 28 28>;
clock-names = "fck";
bus_freq = <1000000>;
};
cpts@3d000 {
compatible = "ti,am65-cpts";
reg = <0x0 0x3d000 0x0 0x400>;
clocks = <&k3_clks 28 3>;
clock-names = "cpts";
interrupts-extended = <&gic500 GIC_SPI 21 IRQ_TYPE_LEVEL_HIGH>;
interrupt-names = "cpts";
ti,cpts-ext-ts-inputs = <4>;
ti,cpts-periodic-outputs = <2>;
};
};
scm_conf: scm-conf@104000 {
phy_gmii_sel_cpsw: phy@34 {
compatible = "ti,am654-phy-gmii-sel";
reg = <0x34 0x4>;
#phy-cells = <1>;
};
};
我们目前的认为的问题点是,接上网线开机(CLK:10M->50M)
输出时钟的问题
请问一下怎样调整一下clk,才能让RGMII输出mcu域那样的正确的时钟,从而获取到IP