DM385 IPNC
通过sd卡启动,运行到加载文件系统那一步程序好像是找不到mmc设备了?请问这是什么情况?
最后卡在 Waiting for root device /dev/mmcblk0p2... ,下面是log信息
[BEGIN] 2014/8/27 10:37:20
U-Boot 2010.06-dirty (Aug 27 2014 - 09:38:11) DM385_IPNC_3.50.00
DM385-GP rev 1.1
ARM clk: 600MHz
DDR clk: 533MHz
L3 clk: 200MHz
IVA clk: 450MHz
ISS clk: 400MHz
DSP Default OFF
DSS Default OFF
DRAM: 1 GiB
MMC: OMAP SD/MMC: 0, ON-BOARD SDIO: 1
Using default environment
The 2nd stage U-Boot will now be auto-loaded
Please do not interrupt the countdown till DM385_IPNC prompt if 2nd stage is already flashed
Hit any key to stop autoboot: 0
reading u-boot.bin
199440 bytes read
## Starting application at 0x80800000 ...
U-Boot 2010.06-dirty (Aug 27 2014 - 09:39:12) DM385_IPNC_3.50.00
DM385-GP rev 1.1
ARM clk: 600MHz
DDR clk: 533MHz
L3 clk: 200MHz
IVA clk: 450MHz
ISS clk: 400MHz
DSP Default OFF
DSS Default OFF
I2C: ready
DRAM: 1 GiB
NAND: HW ECC BCH8 Selected
NAND device: Manufacturer ID: 0xad, Chip ID: 0xda (Hynix NAND 256MiB 3,3V 8-bit)
NAND bus width 16 instead 8 bit
No NAND device found!!!
0 MiB
MMC: OMAP SD/MMC: 0, ON-BOARD SDIO: 1
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@ @@
@@ @@
@@ @@
@@ @@
@@ @@@ @. @. @@@@ @@@@ G@@@@@@ @@
@@ @@@@@ L@@ @@@ @@@@@@ @@@@@i @@@@@@ @@
@@ @@ @@@. @@@ @@@ @@ @, @@ :@@ @@
@@ @@ @@ @@@ @@@ @@@@ @@;@@: C@@@@@. @@
@@ @@ @@ @@@.l@L@ G@@@ ,@@@@ @@@ @@ @@
@@ @@ @@ l@ @@@@ @. l@@ @@ L@@ @ G@ @@
@@ @@ @@ @@ @@@@ @@ @@ C@ @@ @@ @@
@@ @@ ,@C @@ @@@ @@ @i @@ C@ @@ @@ @@ @@
@@ @@@@@@@ @@ @@ @@ @@@@@l @@@@@@ L@@@@@ @@
@@ @@@@@ @ @ @ L@@ @@@, ,@@G @@
@@ @@
@@ @@
@@ @@
@@ @@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@
Date: 2000-01-01 (Sunday) Time: 17:59:33
Net: Ethernet clocking: 0x52
<ethaddr> not set. Reading from E-fuse
Detected MACID:c4:ed:ba:c3:9d:aa
cpsw
Hit any key to stop autoboot: 0
reading boot.scr
408 bytes read
Running bootscript from MMC/SD to set the ENV...
## Executing script at 80900000
Saving Environment to MMC...
Writing to MMC(0)... done
reading uImage
2481468 bytes read
## Booting kernel from Legacy Image at 80009000 ...
Image Name: Linux-2.6.37_DM385_IPNC_3.50.00
Created: 2014-08-27 2:03:21 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2481404 Bytes = 2.4 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37_DM385_IPNC_3.50.00 (root@xubbwd-virtual-machine) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Wed Aug 27 10:03:17 CST 2014
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: dm385ipnc
vram size = 4194304 at 0x0
bootconsole [earlycon0] enabled
ti81xx_reserve: ### Reserved DDR region @84f00000
reserved size = 4194304 at 0x0
FB: Reserving 4194304 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is DM385 1.0
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19040
Kernel command line: console=ttyO0,115200n8 noinitrd mem=80M rootwait vram=4M notifyk.vpssm3_sva=0xBFD00000 root=/dev/mmcblk0p2 rw eth=00:0C:0C:02:30:FB ip=172.16.0.241 cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 earlyprintk
cpsw: kernel boot params Ethernet address: 00:0C:0C:02:30:FB
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 74MB 1MB = 75MB total
Memory: 70676k/70676k available, 11244k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xc5800000 - 0xf8000000 ( 808 MB)
lowmem : 0xc0000000 - 0xc5000000 ( 80 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc003e000 ( 216 kB)
.text : 0xc003e000 - 0xc04b9000 (4588 kB)
.data : 0xc04ba000 - 0xc04f9f00 ( 256 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 599.65 BogoMIPS (lpj=2998272)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
TI81XX: Map 0x84f00000 to 0xfe500000 for dram barrier
TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
Cannot clk_get ck_32
Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
PWM0 init success.
PWM1 init success.
bio: create slab <bio-0> at 0
SCSI subsystem initialized
omap2_mcspi: probe of omap2_mcspi.3 failed with error -2
omap2_mcspi: probe of omap2_mcspi.4 failed with error -2
USBSS revision 4ea2080b
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
regulator: VRTC: 1800 mV
regulator: VIO: 1500 mV
regulator: VDD1: 600 <--> 1500 mV at 1150 mV
regulator: VDD2: 600 <--> 1500 mV at 1350 mV
regulator: VDDCTRL: 600 <--> 1400 mV at 1350 mV
regulator: LDO1: 1100 <--> 3300 mV at 1800 mV
regulator: LDO2: 1100 <--> 3300 mV at 1800 mV
regulator: LDO3: 1100 <--> 3300 mV at 3300 mV
regulator: LDO4: 1100 <--> 3300 mV at 1800 mV
regulator: LDO5: 1100 <--> 3300 mV at 3300 mV
regulator: LDO6: 1100 <--> 3300 mV at 3300 mV
regulator: LDO7: 1100 <--> 3300 mV at 3300 mV
regulator: LDO8: 1100 <--> 3300 mV at 1800 mV
tps65911-rtc tps65911-rtc: rtc core: registered tps65911-rtc as rtc0
tps65910 1-002d: No interrupt support, no core IRQ
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, peripheral, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
usb2phy: computed values rxcalib(15)DACs(34 14 15)
usb2phy: override computed values rxcalib(15)DACs(34 14 15)
usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f715d7e
musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c581e000 using DMA, IRQ 18
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 138
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
CMEMK module: built on Aug 26 2014 at 20:51:56
Reference Linux version 2.6.37
File /opt/GIT/dm385_viazijing/IPNC_RDK_GA_Release3.5.0/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc7000000 of size 0x4000000
cmemk initialized
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
console [ttyO0] enabled, bootconsole disabled
console [ttyO0] enabled, bootconsole disabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
brd: module loaded
loop: module loaded
omap2-nand driver initializing
ONFI flash detected
NAND device: Manufacturer ID: 0xad, Chip ID: 0xda (Hynix )
Creating 8 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x000006fc0000 : "File System"
0x000006fc0000-0x000007bc0000 : "Data"
0x000007bc0000-0x00000b0c0000 : "File System2"
0x00000b0c0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffe
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
notify_shm_drv: no DSP present (MULTIPROC_INVALIDID)
notify_init : notify drivercreated for remote proc id 1 at physical Address 0xbfd00000
cm: Module associated with clock hdmi_i2s_fck didn't enable in 100000 tries
asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
#0: TI81XX EVM
nf_conntrack version 0.5.0 (1104 buckets, 4416 max)
ip_tables: (C) 2000-2006 Netfilter Core Team
TCP cubic registered
NET: Registered protocol family 17
Bridge firewalling registered
lib80211: common routines for IEEE802.11 drivers
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
Detected MACID=0:c:c:2:30:fb
tps65911-rtc tps65911-rtc: setting system clock to 2000-01-01 17:59:42 UTC (946749582)
CPSW phy found : id is : 0x7c0f1
PHY 0:01 not found
IP-Config: Guessing netmask 255.255.0.0
IP-Config: Complete:
device=eth0, addr=172.16.0.241, mask=255.255.0.0, gw=255.255.255.255,
host=172.16.0.241, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=255.255.255.255, rootpath=
Waiting for root device /dev/mmcblk0p2...
[END] 2014/8/27 10:37:58