tda4vh sdk8.6平台中
rtos中调试2-0的sgmii phy
需要配置sgmii与serdes
serdes1 lane 1
serdes 2 lane 0 1 2 3 4


过程中出现pll错误
CpswMacPort_setSgmiiInterface: MAC 4: SERDES PLL is not locked
[MCU2_0] 17.794998 s: EnetMcm: CPSW_9G on MAIN NAVSS [MCU2_0] 17.810964 s: PHY 0 is no alive [MCU2_0] 17.811022 s: PHY 1 is no alive [MCU2_0] 17.811053 s: PHY 2 is alive [MCU2_0] 17.811080 s: PHY 3 is no alive [MCU2_0] 17.811107 s: PHY 4 is no alive [MCU2_0] 17.811135 s: PHY 5 is no alive [MCU2_0] 17.811161 s: PHY 6 is no alive [MCU2_0] 17.811187 s: PHY 7 is no alive [MCU2_0] 17.811214 s: PHY 8 is no alive [MCU2_0] 17.811241 s: PHY 9 is no alive [MCU2_0] 17.811267 s: PHY 10 is no alive [MCU2_0] 17.811295 s: PHY 11 is no alive [MCU2_0] 17.811323 s: PHY 12 is no alive [MCU2_0] 17.811350 s: PHY 13 is no alive [MCU2_0] 17.811377 s: PHY 14 is no alive [MCU2_0] 17.811404 s: PHY 15 is no alive [MCU2_0] 17.811432 s: PHY 16 is no alive [MCU2_0] 17.811459 s: PHY 17 is no alive [MCU2_0] 17.811486 s: PHY 18 is no alive [MCU2_0] 17.811513 s: PHY 19 is no alive [MCU2_0] 17.811547 s: PHY 20 is no alive [MCU2_0] 17.811575 s: PHY 21 is no alive [MCU2_0] 17.811601 s: PHY 22 is no alive [MCU2_0] 17.811627 s: PHY 23 is no alive [MCU2_0] 17.811654 s: PHY 24 is no alive [MCU2_0] 17.811681 s: PHY 25 is no alive [MCU2_0] 17.811707 s: PHY 26 is no alive [MCU2_0] 17.811734 s: PHY 27 is no alive [MCU2_0] 17.811760 s: PHY 28 is no alive [MCU2_0] 17.811787 s: PHY 29 is no alive [MCU2_0] 17.811813 s: PHY 30 is no alive [MCU2_0] 17.811846 s: EnetMcm_enablePorts() +to open MAC port: 3 [MCU2_0] 17.812042 s: CpswMacPort_setSgmiiInterface: MAC 4: SERDES PLL is not locked 0x0 [MCU2_0] 17.812078 s: CpswMacPort_setSgmiiInterface: [MCU2_0] 17.812113 s: Assertion @ Line: 2201 in src/mod/cpsw_macport.c: false
{
/* Configure SerDes clocks */
EthFwBoard_configTorrentClks();
/* Configure SerDes for QSGMII functionality */
boardStatus = Board_serdesCfgSgmii();
EnetAppUtils_assert(boardStatus == BOARD_SOK);
boardStatus = Board_serdesCfgSgmii_serdes1();
// EnetAppUtils_assert(boardStatus == BOARD_SOK);
Board_STATUS Board_CfgSgmii_serdes1(void)
{
CSL_SerdesResult result;
CSL_SerdesLaneEnableStatus laneRetVal = CSL_SERDES_LANE_ENABLE_NO_ERR;
CSL_SerdesLaneEnableParams serdesLane0EnableParams = {0};
printf("%s %d \n",__func__,__LINE__);
memset(&serdesLane0EnableParams, 0, sizeof(serdesLane0EnableParams));
/* SGMII Config */
serdesLane0EnableParams.serdesInstance = (CSL_SerdesInstance)CSL_TORRENT_SERDES1;
serdesLane0EnableParams.baseAddr = CSL_WIZ16B8M4CT3_1_WIZ16B8M4CT3_BASE;
serdesLane0EnableParams.refClock = CSL_SERDES_REF_CLOCK_100M;
serdesLane0EnableParams.refClkSrc = CSL_SERDES_REF_CLOCK_INT1;
serdesLane0EnableParams.linkRate = CSL_SERDES_LINK_RATE_1p25G;
serdesLane0EnableParams.numLanes = 0x2;
serdesLane0EnableParams.laneMask = 0x4;
serdesLane0EnableParams.SSC_mode = CSL_SERDES_NO_SSC;
serdesLane0EnableParams.phyType = CSL_SERDES_PHY_TYPE_SGMII;
serdesLane0EnableParams.operatingMode = CSL_SERDES_FUNCTIONAL_MODE;
serdesLane0EnableParams.phyInstanceNum = BOARD_SERDES_LANE_SELECT_CPSW;
serdesLane0EnableParams.pcieGenType = CSL_SERDES_PCIE_GEN3;
serdesLane0EnableParams.laneCtrlRate[0] = CSL_SERDES_LANE_FULL_RATE;
serdesLane0EnableParams.loopbackMode[0] = CSL_SERDES_LOOPBACK_DISABLED;
serdesLane0EnableParams.laneCtrlRate[1] = CSL_SERDES_LANE_FULL_RATE;
serdesLane0EnableParams.loopbackMode[1] = CSL_SERDES_LOOPBACK_DISABLED;
CSL_serdesPorReset(serdesLane0EnableParams.baseAddr);
/* Select the IP type, IP instance num, Serdes Lane Number */
CSL_serdesIPSelect(CSL_CTRL_MMR0_CFG0_BASE,
serdesLane0EnableParams.phyType,
serdesLane0EnableParams.phyInstanceNum,
serdesLane0EnableParams.serdesInstance,
1U);
result = CSL_serdesRefclkSel(CSL_CTRL_MMR0_CFG0_BASE,
serdesLane0EnableParams.baseAddr,
serdesLane0EnableParams.refClock,
serdesLane0EnableParams.refClkSrc,
serdesLane0EnableParams.serdesInstance,
serdesLane0EnableParams.phyType);
if (result != CSL_SERDES_NO_ERR)
{
return BOARD_FAIL;
}
/* Assert PHY reset and disable all lanes */
CSL_serdesDisablePllAndLanes(serdesLane0EnableParams.baseAddr, serdesLane0EnableParams.numLanes, serdesLane0EnableParams.laneMask);
/* Load the Serdes Config File */
result = CSL_serdesEthernetInit(&serdesLane0EnableParams);
/* Return error if input params are invalid */
if (result != CSL_SERDES_NO_ERR)
{
return BOARD_FAIL;
}
/* Common Lane Enable API for lane enable, pll enable etc */
laneRetVal = CSL_serdesLaneEnable(&serdesLane0EnableParams);
if (laneRetVal != 0)
{
return BOARD_FAIL;
}
return BOARD_SOK;
}
从打印看,好像2-0卡死了
Board_ethConfigCpsw9g 663 [MCU2_0] 61.678121 s: Board_CfgSgmii_serdes1 393 [MCU2_1] 47.263577 s: CIO: Init ... Done !!! [MCU2_1] 47.263628 s: ### CPU Frequency = 1000000000 Hz [MCU2_1] 47.263661 s: CPU is running FreeRTOS [MCU2_1] 47.263681 s: APP: Init ... !!! [MCU2_1] 47.263700 s: SCICLIENT: Init ... !!! [MCU2_1] 47.263865 s: SCICLIENT: DMSC FW version [8.6.3--v08.06.03 (Chill Capybar] [MCU2_1] 47.263899 s: SCICLIENT: DMSC FW revision 0x8
请问一下,如何配置原理图中所需要的sgmii 及serdes并确保及正常工作