DM365 EVM :>boot
TFTP from server 192.168.0.86; our IP address is 192.168.0.88
Filename 'uImage_ipnc_DM365_EVM'.
Load address: 0x80700000
Loading: *#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
########################################
done
Bytes transferred = 1866840 (1c7c58 hex)
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_IPNC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 1866776 Bytes = 1.8 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux............................................................................................................................ done, booting the kernel.
Linux version 2.6.18_pro500-davinci_IPNC_DM36x_2.6.0 (root@localhost.localdomain) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Tue Apr 10 17:47:14 CST 2012
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
Machine: DaVinci DM365 EVM
Memory policy: ECC disabled, Data cache writeback
DaVinci DM0365 variant 0x8
PLL0: fixedrate: 24000000, commonrate: 121500000, vpssrate: 243000000
PLL0: vencrate_sd: 27000000, ddrrate: 243000000 mmcsdrate: 121500000
PLL1: armrate: 297000000, voicerate: 99000000, vencrate_hd: 74250000
CPU0: D VIVT write-back cache
CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets
CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets
Built 1 zonelists. Total pages: 12288
Kernel command line: console=ttyS0,115200n8 noinitrd rw ip=192.168.0.88 root=/dev/nfs nfsroot=192.168.0.90:/home/hexiaojun/ipnc26-orig/ipnc/target/filesys,nolock mem=48M eth=64:43:46:00:00:09
TI DaVinci EMAC: kernel boot params Ethernet address: 64:43:46:00:00:09
PID hash table entries: 256 (order: 8, 1024 bytes)
Clock event device timer0_0 configured with caps set: 07
Console: colour dummy device 80x30
Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)
Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)
Memory: 48MB = 48MB total
Memory: 44568KB available (3193K code, 656K data, 184K init)
Security Framework v1.0.0 initialized
Capability LSM initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
NET: Registered protocol family 16
MUX: initialized SPI0_SCLK
MUX: initialized SPI0_SDO)
MUX: initialized SPI0_SDI
MUX: initialized SPI0_SDENA0
DaVinci: 104 gpio irqs
MUX: initialized GPIO20
MUX: initialized I2C_SCL
Generic PHY: Registered new driver
ch0 default output "COMPOSITE", mode "NTSC"
VPBE Encoder Initialized
SCSI subsystem initialized
NET: Registered protocol family 2
IP route cache hash table entries: 512 (order: -1, 2048 bytes)
TCP established hash table entries: 2048 (order: 1, 8192 bytes)
TCP bind hash table entries: 1024 (order: 0, 4096 bytes)
TCP: Hash tables configured (established 2048 bind 1024)
TCP reno registered
VFS: Disk quotas dquot_6.5.1
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
squashfs: version 3.1 (2006/08/19) Phillip Lougher
JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc.
yaffs Apr 10 2012 17:44:58 Installing.
SGI XFS with no debug enabled
Initializing Cryptographic API
io scheduler noop registered
io scheduler anticipatory registered (default)
LTT : ltt-facilities init
LTT : ltt-facility-core init in kernel
DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec
Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled
serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A
serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A
RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize
Davinci EMAC MII Bus: probed
MAC address is 00:0e:99:03:50:f2
TI DaVinci EMAC Linux version updated 4.0
netconsole: not configured, aborting
Linux video capture interface: v2.00
Trying to register davinci display video device.
layer=c0588e00,layer->video_dev=c0588f60
Trying to register davinci display video device.
layer=c0588c00,layer->video_dev=c0588d60
davinci_init:DaVinci V4L2 Display Driver V1.0 loaded
i2c /dev entries driver
nand_davinci nand_davinci.0: Using 4-bit hardware ECC
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xd3 (Micron NAND 1GiB 3,3V 8-bit)
2 NAND chips detected
Bad block table not found for chip 0
Bad block table not found for chip 1
Bad block table not found for chip 0
Bad block table not found for chip 1
Scanning device for bad blocks
Scanning device for bad blocks
Creating 6 MTD partitions on "nand_davinci.0":
0x00000000-0x003c0000 : "bootloader"
0x003c0000-0x00400000 : "params"
0x00400000-0x00800000 : "kernel"
0x00800000-0x20800000 : "filesystem1"
0x20800000-0x20c00000 : "filesystem2"
0x20c00000-0x80000000 : "filesystem3"
nand_davinci nand_davinci.0: hardware revision: 2.3
musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0
MUX: initialized GPIO33
musb_hdrc musb_hdrc: No DMA interrupt line
musb_hdrc: USB Peripheral mode controller at c381c000 using DMA, IRQ 12
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0)
rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as rtc0
davinci-mmc davinci-mmc.0: Supporting 4-bit mode
davinci-mmc davinci-mmc.0: Using DMA mode
Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC).
ASoC version 0.13.1
CQ0093 Voice Codec 0.1
asoc: cq93vc <-> davinci-vcif mapping ok
ALSA device list:
#0: On-chip voice codec (cq93vc)
IPv4 over IPv4 tunneling driver
TCP bic registered
NET: Registered protocol family 1
NET: Registered protocol family 17
Time: timer0_1 clocksource has been installed.
Clock event device timer0_0 configured with caps set: 08
Switched to high resolution mode on CPU 0
rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-01-01 00:00:00 (946684800)
IP-Config: Guessing netmask 255.255.255.0
IP-Config: Complete:
device=eth0, addr=192.168.0.88, mask=255.255.255.0, gw=255.255.255.255,
host=192.168.0.88, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=192.168.0.90, rootpath=
Looking up port of RPC 100003/2 on 192.168.0.90
Looking up port of RPC 100005/1 on 192.168.0.90
VFS: Mounted root (nfs filesystem).
Freeing init memory: 184K
INIT: version 2.86 booting
0
Starting the hotplug events dispatcher: udevd.
Synthesizing the initial hotplug events...done.
Waiting for /dev to be fully populated...done.
0
CSL: Module install successful, device major num = 253
CSL: Module version 0.10.00, built on Apr 10 2012 17:49:26
I2C: Module install successful, device major num = 252
DMA: Module install successful, device major num = 251
MUX: initialized GPIO40
DRV: Sensor interface selected on DM365 EVM
DRV: Module install successful
DRV: Module built on Apr 10 2012 17:49:30
DRV: EDMACC.QUEPRI = 00000777
DRV: SYSTEM.MSTPRI0 = 00440022
DRV: SYSTEM.MSTPRI1 = 00000244
DRV: ISP.BCR = 00000002
DRV: SYSTEM.MISC = 00000399
CMEMK module: built on Apr 10 2012 at 17:48:45
Reference Linux version 2.6.18
File /home/hexiaojun/ipnc26-orig/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc4000000 of size 0x5000000
CMEM Range Overlaps Kernel Physical - allowing overlap
CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000)
cmemk initialized
EDMAK module: built on Apr 10 2012 at 17:48:48
Reference Linux version 2.6.18
File /home/hexiaojun/ipnc26-orig/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
IRQK module: built on Apr 10 2012 at 17:48:49
Reference Linux version 2.6.18
File /home/hexiaojun/ipnc26-orig/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
irqk initialized
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
queue id:32769
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
IPNC_DM36x_2.6.0 (root@localhost.localdomain) (gcc version 4.2.
queue id:65538
Check_device_version : read device error !!
CPU is DM365
./av_server.out DM365 NTSC APPRO2A AEWB 720P H264 5000000 VBR AUTO MENUOFF &
Starting mounting local filesystems: mount
AVSERVER UI: Initializing.
none on /dev/shm type tmpfs (rw,size=5M)
none on /var/run type tmpfs (rw)
none on /tmp type tmpfs (rw,sync)
CLK Hz,
ARM Hz = 297000000
DDR Hz = 243000000
VPSS Hz = 243000000
IMCOP Hz = 243000000
[OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter
Setting up networking ...ApproDrvInit: 7
Creat queue id:131076
queue id:131076
CONFIGURING AVSERVER FOR DM365 .....
queue id:65538
SENSOR FPS VALUE = 30
queue id:131076
DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 640,
layer.pix_fmt.width = 640,
layer.pix_fmt.height = 480,
layer.pix_fmt.sizeimage =460800
FR : 0 usersDavinciDisplay DavinciDisplay.1: pixfmt->width = 640,
layer->layer_info.config.line_length= 640
registered from exsiting face album
IPNC_DM36x_2.6.0 (root@localhost.localdomain) (gcc version 4.2.
IPNC AUTO_IRIS = 1
.
Starting hotplug subsystem:
pci
pci [success]
usb
usb [success]
isapnp
isapnp [success]
ide
Simple mixer control 'PGA',0
Capabilities: cvolume
Capture channels: Mono
Limits: Capture 0 - 3
Mono: Capture 2 [67%]
Simple mixer control 'Mono DAC',0
Capabilities: pvolume pvolume-joined
Playback channels: Mono
Limits: Playback 0 - 63
Mono: Playback 47 [75%]
SystemInit success
Schedule manager init success
ide [success]
input
input [success]
scsi
scsi [success]
done.
Starting portmap daemon: portmap.
Starting internet superserver: inetd.
io scheduler deadline registered
io scheduler cfq registered
sbulla: unknown partition table
Installing knfsd (copyright (C) 1996 okir@monad.swb.de).
loop: loaded (max 8 devices)
tun: Universal TUN/TAP device driver, 1.6
tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>
CSLIP: code copyright 1989 Regents of the University of California
PPP generic driver version 2.4.2
PPP Deflate Compression module registered
g_file_storage gadget: no file given for LUN0
insmod: Loading iSCSI transport class v1.1-646.cannot insert `/opt/ipnc/modules/g_file_storage.ko': Invalid parameters (-1): Invalid argument
<5>iscsi: registered transport (tcp)
sbulla: unknown partition table
mkdosfs 3.0.6 (04 Oct 2009)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
Root directory contains 512 slots.
Volume ID is 39a05e99, no volume label.
---start boot_proc--
queue id:0
umount: /mnt/mmc: not mounted
mount: special device /dev/mmcblk0 does not exist
mount: special device /dev/mmcblk0p1 does not exist
nfs: RPC call returned error 101
killall: dhcpcd:nfs: RPC call returned error 101
no process killed
rm: cannot remove `/var/run/dhcpcd-eth0.pid': No such file or directory
net_search_gateway:eth0, 1A8C0, 0, 1
nfs: server 192.168.0.90 not responding, still trying
nfs: server 192.168.0.90 not responding, still trying
NFS能正常启动系统,但是最后却出现NFS没有响应,请教下是什么原因,谢谢!