Part Number: AM62P
1.DSS supports two types of display interfaces(Display parallel interface & Two low-voltage differential signaling (LVDS) interfaces):could this two interfaces work simultaneously(same display content),or just one of them at the same time?
2.Display parallel interface:does it surpport output
A.8/10/16-Bit 4:2:2 YCrCb?
B.16-Bit 4:2:2 YCrCb?
C.16-Bit 4:4:4 RGB?
THANKS A LOT!