Hi TI expert
能帮忙找下AM37x EVM schematic跟BOM吗 ??wiki上面貌似找不到。
EVM & Development Boards
- EVM - AM37x EVM Schematic & board reference files are available here.
- BeagleBoard xM available for Open Source design. community-supported platform that can be used as the basis for building more complete evelopment systems and as a target for community software baselines.
- GEL files and configuration files for Code Composer Studio can be found here.
- Embest DevKit8500D Evaluation board based on TI DM3730 processor supports for linux2.6.32, Android2.2 and WinCE6.0 operating systems. (DevKit8500A is also available for TI AM3715)
- Embest SBC8530 uses POP (Package on Package) CPU/Memory chip to interface the 1GHz DM3730 processor to 512MBytes of Nand flash and 512MBytes of DDR SDRAM and features serial, 4 USB Host, USB OTG, Ethernet, WiFi/BT, Audio, TF, LCD, touch screen, DVI-D and S-Video interfaces on board, supporting for linux2.6.32, Android2.2 and WinCE6.0 operating systems.