Part Number: AWR1843BOOST
Hello everyone
When I was debugging the official routine automated parking project using the 1843bo0st development board and correctly connected the two kernels, when I started to demonstrate using the GU1 software provided by the official, the following error occurred in CCS:
C674X_0: Error: DPM Report 4 received with error:-40112 arg0:0x64 arg1:0x814a3c
C674X_0: xdc.runtime.Main: "../dss_main.c", line 256: assertion failure
C674X_0: xdc.runtime.Error.raise: terminating execution
如图:
At this point, the command output of the terminal is:
PS D:\TI\radar_toolbox_3_10_00_05\tools\visualizers\Automated_Parking_GUI> .\mmw_demo_parking_xyz.exe xwr1843 9 10 4 10 ..\..\..\source\ti\examples\Automotive_ADAS_and_Parking\automated_parking\chirp_profiles\profile_parking_mimo_2d_50m_3d_10m_boost.cfg 1
Starting UI for mmWave Demo ....
Opening configuration file ..\..\..\source\ti\examples\Automotive_ADAS_and_Parking\automated_parking\chirp_profiles\profile_parking_mimo_2d_50m_3d_10m_boost.cfg ...
tlSize =
8
tlSize =
8
comportnum_str =
'COM9'
comportnum_str =
'COM10'
Sending configuration to XWR1xxx ..\..\..\source\ti\examples\Automotive_ADAS_and_Parking\automated_parking\chirp_profiles\profile_parking_mimo_2d_50m_3d_10m_boost.cfg ...
sensorStop
flushCfg
Done
dfeDataOutputMode 3
Done
channelCfg 15 7 0
Done
adcCfg 2 1
Done
adcbufCfg -1 0 1 1 1
Done
profileCfg 0 77 7 7 44 0 0 15 1 128 6200 0 0 40
Done
profileCfg 1 77 7 3 39 0 0 50 1 128 3600 0 0 30
Done
chirpCfg 0 0 0 0 0 0 0 1
Done
chirpCfg 1 1 0 0 0 0 0 4
Done
chirpCfg 2 2 1 0 0 0 0 1
Done
chirpCfg 3 3 1 0 0 0 0 4
Done
chirpCfg 4 4 1 0 0 0 0 2
Done
lowPower 0 0
Done
advFrameCfg 2 0 0 1 0
Done
subFrameCfg 0 0 0 2 128 50 0 1 1 50
Done
subFrameCfg 1 0 2 3 128 50 0 1 1 50
Done
guiMonitor 0 1 1 0 0 0 1
Done
cfarCfg 0 0 2 8 4 3 0 15 1
Done
cfarCfg 0 1 0 4 2 3 1 15 1
Done
cfarFovCfg 0 0 0 49.99
Done
cfarFovCfg 0 1 -10.59 10.59
Done
CQRxSatMonitor 0 3 4 63 0
Done
CQSigImgMonitor 0 127 4
Done
guiMonitor 1 1 1 1 0 0 1
Done
cfarCfg 1 0 2 8 4 3 0 15 0
Done
cfarCfg 1 1 0 4 2 3 1 15 0
Done
cfarFovCfg 1 0 0.25 8.64
Done
cfarFovCfg 1 1 -7.06 7.06
Done
CQRxSatMonitor 1 3 11 121 0
Done
CQSigImgMonitor 1 127 8
Done
multiObjBeamForming -1 1 0.5
Done
calibDcRangeSig -1 0 -5 8 256
Done
clutterRemoval -1 0
Done
aoaFovCfg -1 -90 90 -90 90
Done
extendedMaxVelocity -1 0
Done
compRangeBiasAndRxChanPhase 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done
measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done
analogMonitor 0 0
Done
lvdsStreamCfg -1 0 0 0
Done
calibData 0 0 0
Done
sensorStart
Warning: Accidental Warning:A timeout occurred before the Terminator was reached.
byteVecIdx =
0
I hope to receive a reply from the expert to solve the above problems. Thank you!