FDC2214: Vpk(传感器振荡幅值)超过1.8V,怎么降低Vpk值

Part Number: FDC2214


已经将IDRIVE为0.016ma,并联的电感18uH电容33pf,但是Vpk为3.3V,用LCR仪测出极板间的电容值为240pf左右,单个极板的面积为102*10mm,极板为(IN2和GND),极板后面为通过运放输出的有源屏蔽,极板间距为2.04mm,极板与屏蔽之间的间距0.0994mm,我应该怎么修改并联的电感和电容数据,使Vpk在1.8到1.2V之间