Other Parts Discussed in Thread: AWR1443, DCA1000EVM, AWR2944
你好,TI团队
我目前使用2944EVM+DCA1000+mmwave_studio_cli.exe(在mmwave_mcuplus_sdk_04_02_00_01里面)配置参数并采集ADC原始数据。
我配置的参数如下面代码所示(2发4收),采集数据后会出现如图1的错误并终止程序。但是当我将loop数从100改成50的时候没有问题,但是理论上这个loop数最大为250(达到100%的占用率)。之前我使用AWR1443采数的时候,同样的参数loop数可以达到249,(Active-Ramp Duty cycle为23.7%,Duty Cycle为99.6%),但是如今loop数为100就不行了,希望知道是我的参数哪里配置错误或者不合理?还是2944第二代雷达不能达到同样参数和下和1443的相同性能?又或者是网口的带宽达不到会导致错误退出?
% *************************************************************** % Created for SDK ver:04.01 % Created using Visualizer ver:4.1.0.0 % Frequency:77 % Platform:AWR294X % CFG TYPE: LVDS streaming enabled % *************************************************************** sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 5 0 adcCfg 2 0 adcbufCfg -1 1 1 1 1 lowPower 0 0 profileCfg 0 77 61 1 19 0 0 209.003 0 336 20000 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 4 % chirpCfg 2 2 0 0 0 0 0 8 % chirpCfg 3 3 0 0 0 0 0 2 frameCfg 0 1 100 0 336 40 1 0 guiMonitor -1 1 1 0 0 0 1 cfarCfg -1 0 2 8 4 3 0 15 1 cfarCfg -1 1 0 4 2 3 1 15 1 multiObjBeamForming -1 1 0.5 calibDcRangeSig -1 0 -5 8 256 clutterRemoval -1 0 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1.5 0.2 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0 22.88 cfarFovCfg -1 1 -1 1.00 extendedMaxVelocity -1 0 calibData 0 0 0 CQRxSatMonitor 0 3 11 121 0 CQSigImgMonitor 0 127 8 analogMonitor 0 0 lvdsStreamCfg -1 0 1 0 sensorStart
图1
希望能得到您的帮助,谢谢
祝好