Other Parts Discussed in Thread: AWR2243
我们使用AWR2243 BOOST进行测试,通过mmWave-Radar-Interface-Control文档中提到的监控项AWR_MONITOR_RX_NOISE_FIGURE_REPORT_AE_SB读取各芯片在77GHz/78GHz/79GHz/80GHz/81GHz附近的噪声系数。
波形配置完全相同情况下,噪声系数差别较大。在79GHz下,噪声系数在15dB到20dB之间波动,而在80GHz下,噪声系数基本在14dB左右。并且不同芯片也有一定差异,芯片4(从芯片3)最稳定,芯片1(主芯片)波动最大。 我们期望的噪声系数稳定在12dB或者15dB,但是目前在有些频点波动10dB左右,导致检测不稳定,该如何解决。
波形参数如下:
profileId=0;
pfVcoSelect=2;
startFreqConst=1472666737;//79G
idleTimeConst=200;//2000ns
adcStartTimeConst=279;//2790ns
rampEndTime=6000;//60000ns
txOutPowerBackoffCode=0;//发射功率衰减0db
txPhaseShifter=0;//移相器配置0度
freqSlopeConst=28;//1351.812kHZ/us
txStartTime=0;//0ns
numAdcSamples=512;//512
digOutSampleRate=9230;//9230ksps
hpfCornerFreq1=0;
hpfCornerFreq2=0;
rxGain=48;//48db
在实际使用中也发现,80GHz探测距离确实比79GHz更远。