Part Number: DCA1000EVM
Other Parts Discussed in Thread: AWR1843BOOST
您好! e2echina.ti.com/.../dca1000evm 我参考这篇文章进行操作,同时跳过了操作步骤当中的第2步,当到第6步时,即我要load MSS FW文件时,进度条一直处在0的状态,

output的结果如下:
GM: Constructor
GM: Thu Oct 17 14:29:40 2024
RSTD.Transmit("/Settings")
[14:29:40]
[14:29:40] ### Running Startup script: "D:\TI\MMwavestudio\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[14:29:40] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[14:29:40] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[14:29:40] Scripter ignored: Attempt to UnBuild() again or before Build.
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "D:\\TI\\MMwavestudio\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[14:29:40] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "D:\\TI\\MMwavestudio\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[14:29:40] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[14:29:40] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[14:29:40] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[14:29:40] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[14:29:40] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[14:29:40] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[14:29:40] RSTD.Transmit("/")
[14:29:40] RSTD.SaveSettings(): Settings saved to "C:\Users\lvyinlin\AppData\Roaming\RSTD\config.xml"
[14:29:40] RSTD.Build()
[14:29:40] RSTD.SaveSettings(): Settings saved to "C:\Users\lvyinlin\AppData\Roaming\RSTD\config.xml"
[14:29:41] RSTD.Transmit("/")
[14:29:41] RSTD.AL_Build()
[14:29:41] RSTD.AL_LoadXml()
[14:29:41] RSTD.Transmit("/")
[14:29:41] RSTD.AL_Init()
[14:29:41] RSTD.Clients_Build()
[14:29:41] GM: Init
[14:29:41] GM: Loaded 'D:\TI\MMwavestudio\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[14:29:41] GM: 1 Guest (s) init
[14:29:41] GM: 1 Module(s) init
[14:29:41] GM: 2 Tab (s) init
[14:29:41] RSTD.Client_LoadXml()
[14:29:41] [RadarAPI]: ar1.selectRadarMode(0)
[14:29:41] [RadarAPI]: Status: Passed
[14:29:41] Matlab Runtime Engine is installed
[14:29:41] [RadarAPI]: Starting Matlab Engine..
[14:29:43] [RadarAPI]: Matlab Engine Started!
[14:29:44] [RadarAPI]: ar1.selectCascadeMode(0)
[14:29:44] [RadarAPI]: Status: Passed
[14:29:44] [RadarAPI]: ar1.LoadSettings('C:\Users\lvyinlin\AppData\Roaming\RSTD\ar1gui.ini')
[14:29:44] TESTING = false
[14:29:44] RstdNet: Port 2777: Listening..
[14:29:44]
[14:29:44] ***Script completed successfully.***
[14:29:54] [RadarAPI]: Opening Gpio Control Port()
[14:29:54] [RadarAPI]: Status: Passed
[14:29:55] [RadarAPI]: Opening Board Control Port()
[14:29:55] [RadarAPI]: Status: Passed
[14:29:56] [RadarAPI]: ar1.FullReset()
[14:29:56] [RadarAPI]: Status: Passed
[14:29:57] [RadarAPI]: Closing Board Control Port()
[14:29:57] [RadarAPI]: Status: Passed
[14:29:57] [RadarAPI]: Closing Gpio Control Port()
[14:29:57] [RadarAPI]: Status: Passed
[14:29:57] [RadarAPI]: ar1.SOPControl(2)
[14:29:57] [RadarAPI]: Status: Passed
[14:29:58] [RadarAPI]: ar1.Connect(4,115200,1000)
[14:30:00] [RadarAPI]: ar1.Calling_IsConnected()
[14:30:01] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[14:30:01] [RadarAPI]: Status: Passed
[14:30:01] [RadarAPI]: ar1.SelectChipVersion("AR1642")
[14:30:01] [RadarAPI]: Status: Passed
[14:30:01] [RadarAPI]: ar1.deviceVariantSelection("XWR1843")
[14:30:01] [RadarAPI]: Status: Passed
[14:30:01] [RadarAPI]: ar1.frequencyBandSelection("77G")
[14:30:01] [RadarAPI]: ar1.SelectChipVersion("XWR1843")
[14:30:01] [RadarAPI]: Status: Passed
[14:30:01] Device Status : XWR1843/ASIL-B/SOP:4/ES:2
[14:30:01] [RadarAPI]: ar1.SaveSettings('C:\Users\lvyinlin\AppData\Roaming\RSTD\ar1gui.ini')
[14:30:08] [RadarAPI]: ar1.DownloadBSSFw("D:\\TI\\MMwavestudio\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr18xx_radarss.bin")
[14:30:12] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[14:30:20] [RadarAPI]: ar1.GetBSSFwVersion()
[14:30:20] [RadarAPI]: BSSFwVersion:(00.00.00.00 (00/00/00))
[14:30:21] [RadarAPI]: ar1.DownloadMSSFw("D:\\TI\\MMwavestudio\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr18xx_masterss.bin")
此外通过清除AWR1843boost内的flash,结果同样没有改变,刷新flash结果如下:

硬件连接情况,已经开关拨向的情况如下:
...