Part Number: SN74CB3Q16211
我们现在设计中使用的型号为SN74CB3Q16211DGVR, 因为这个器件TI已经生产超过15年,请问这个器件的lifecycle是多少?
另外,我在TI网站找到另外一款SN74CBTLV16211VR器件,初步看下来是可以符合我们的设计使用且与SN74CB3Q16211DGVR的symbol和footprint是一样的,请根据我们的设计(如下图)帮我们再看看这两款器件是否可以pin-to-pin替代?
下图设计中,供电电压为3.3V,所有的信号均为3.3V LVCMOS电平,信号速率最高为25MHz