Part Number: MUX506
应用场景如下:
1. 输入信号波形如下:
VIH/VIL: -1.5-+4.5V
VO: -1.5~+4.5v, Only one strobe level,edge strobe
VTvoltage:-1.5~+4.5v level by pin
Driver Source Resistance:50Ω(±1.5Ω)
Tr: 350 ps(VIH = 1.6 V, VIL = 0.4 V) 2v的20%~80%时的rise time
Tf:350 ps(VIH =1.6 V,VIL= 0.4 V) 2v的20%~80%时的fall time
2. 如上信号通过MUX506后,波形质量会失真吗?
3. 若MUX506不满足要求,有其他推荐的型号满足信号质量不失真吗?通道数越多越好。
4. 若有Demo板能否测试一下信号质量波形?