Part Number: CD4052B
Other Parts Discussed in Thread: TMUX1109, TMUX1209
您好:
我们仪器里用到了CD4052器件,以前的供电为+5V/-6V,我重新修改该电路板,想去掉负电源。
我刚看了手册,理解着,该器件的供电对数字电平和输入电压是不一样的。+5V/-6V的时候,输入电压可以在-6V~+5V之间。逻辑电平还是按照5V/0。是这样吗?
1、我们的MCU是3.3V供电,多路复用开关输入电压也不会超过3.3V。那么我是否可以改成3.3V/0供电呢??看了手册是有一个这样的典型应用的,应该是没问题把。

2、手册里面只提供了5V/10V/15V三个电压的VIL和VIH,3.3V的高低电平对应多少没有说,咱们能否提供一下呢?或者我按照上图的典型电路(MCU和多路复用器都是3.3V)去接,逻辑电平能够匹配把。

非常感谢!