INFO: Bootloader_socLoadHsmRtFw:82: Device Type : HSFS
[HSM_CLIENT] New Client Registered with Client Id = 0
INFO: Bootloader_socLoadHsmRtFw:84: HSMRT Size in Bytes : 23875
INFO: Bootloader_socLoadHsmRtFw:97: hsm runtime firmware load complete ...
Starting NULL Bootloader ...
INFO: Bootloader_runCpu:155: CPU r5f1-1 is initialized to 400000000 Hz !!!
INFO: Bootloader_runCpu:155: CPU r5f1-0 is initialized to 400000000 Hz !!!
INFO: Bootloader_runCpu:155: CPU r5f0-1 is initialized to 400000000 Hz !!!
[BOOTLOADER_PROFILE] Boot Media : undefined
[BOOTLOADER_PROFILE] Boot Image Size : 0 KB
[BOOTLOADER_PROFILE] Cores present :
[BOOTLOADER PROFILE] System_init : 70us
[BOOTLOADER PROFILE] Drivers_open : 40us
[BOOTLOADER PROFILE] LoadHsmRtFw : 31942us
[BOOTLOADER_PROFILE] SBL Total Time Taken : 56136us
NULL Bootloader Execution Complete...
INFO: Bootloader_loadSelfCpu:207: CPU r5f0-0 is initialized to 400000000 Hz !!!
INFO: Bootloader_runSelfCpu:217: All done, reseting self ...