各位前辈好!
我就想用btool看一下connection setting,
但是我尝试用BT00l去看cc2540的connection setting发现都是一样的,而且和我的设定也不一样。我的设定如下
// Minimum connection interval (units of 1.25ms, 80=100ms) if automatic parameter update request is enabled
#define DEFAULT_DESIRED_MIN_CONN_INTERVAL 20
// Maximum connection interval (units of 1.25ms, 800=1000ms) if automatic parameter update request is enabled
#define DEFAULT_DESIRED_MAX_CONN_INTERVAL 20
// Slave latency to use if automatic parameter update request is enabled
#define DEFAULT_DESIRED_SLAVE_LATENCY 0
// Supervision timeout value (units of 10ms, 1000=10s) if automatic parameter update request is enabled
#define DEFAULT_DESIRED_CONN_TIMEOUT 500
// Whether to enable automatic parameter update request when a connection is formed
#define DEFAULT_ENABLE_UPDATE_REQUEST TRUE
我尝试的去改#define DEFAULT_DESIRED_MAX_CONN_INTERVAL,btool的显示也没有任何变化.
难道btool里面的这个connection setting不是我设备的设定吗?请高手给指点一下,谢谢!