Part Number: LAUNCHXL-CC1352R1
sdk:simplelink_cc13xx_cc26xx_sdk_6_10_00_29
請問watchdog timer的clock來源是從哪裡來的? 是RTC嗎?
在datasheet上面看到watchdog timer是1.5MHz clock rate, 這個是從哪一個clock source來的? (SCLK_HF?SCLK_MF?SCLK_LF?)
"The watchdog timer runs on a 1.5 MHz clock rate and cannot be stopped once enabled. The watchdog timer pauses to run in Standby power mode and when a debugger halts the device."