Part Number: CC1310
通过smartrf studio 2.19发射功率15dB设置如下:
// CMD_PROP_RADIO_DIV_SETUP
// Proprietary Mode Radio Setup Command for All Frequency Bands
rfc_CMD_PROP_RADIO_DIV_SETUP_t RF_cmdPropRadioDivSetup =
{
.commandNo = 0x3807,
.status = 0x0000,
.pNextOp = 0, // INSERT APPLICABLE POINTER: (uint8_t*)&xxx
.startTime = 0x00000000,
.startTrigger.triggerType = 0x0,
.startTrigger.bEnaCmd = 0x0,
.startTrigger.triggerNo = 0x0,
.startTrigger.pastTrig = 0x0,
.condition.rule = 0x1,
.condition.nSkip = 0x0,
.modulation.modType = 0x1,
.modulation.deviation = 0x64,
.symbolRate.preScale = 0xF,
.symbolRate.rateWord = 0x8000,
.symbolRate.decimMode = 0x0,
.rxBw = 0x24,
.preamConf.nPreamBytes = 0x4,
.preamConf.preamMode = 0x0,
.formatConf.nSwBits = 0x20,
.formatConf.bBitReversal = 0x0,
.formatConf.bMsbFirst = 0x1,
.formatConf.fecMode = 0x0,
.formatConf.whitenMode = 0x0,
.config.frontEndMode = 0x0,
.config.biasMode = 0x1,
.config.analogCfgMode = 0x0,
.config.bNoFsPowerUp = 0x0,
.txPower = 0x913F,
.pRegOverride = pOverrides,
.centerFreq = 0x01B1,
.intFreq = 0x8000,
.loDivider = 0x0A
};
改了ccfg.c中的 CCFG_FORCE_VDDR_HH 为 0x1
#ifndef CCFG_FORCE_VDDR_HH
#define CCFG_FORCE_VDDR_HH 0x0 // Use default VDDR trim
#define CCFG_FORCE_VDDR_HH 0x1 // Force VDDR voltage to the factory HH setting (FCFG1..VDDR_TRIM_HH)
#endif
但是通过仪器实测发射功率只有9dB左右,还有那些需要注意的地方吗?