电路如图所示,目的是测量RL在不同电压(1V~6V)下的电流,VIN为直流0~3V,,R4为电流采样电阻,电阻的压差经过3个LM324搭建的仪表放大器放大55倍,送给ADC。目前的问题是经过测量,vout的值明显偏大,尤其是电流越大(采样电阻的压差越大),VOUT偏差也越大,下面是使用万用表测量的各个节点的电压(单位mv,下表中输入电压为RL上的电压),及放大倍数的计算。可以看到,电流越大,放大倍数也越大,VOUT的测量值也越大,为什么呢?失调电压也进行了补偿(将采样电阻短路,测量VOUT的值),但补偿后的值依然偏大。