Part Number: INA290
Other Parts Discussed in Thread: INA138
TI的专家们,你们好!
我需要一个电流检测电路来检测移相全桥电路的初级侧母线电流用于峰值电流模式控制。开关频率100kHz,因此初级电流频率为200kHz。考虑到钳位二极管导通造成的瞬变,可能需要一个相对高的带宽。现计划用INA290在高边对采样电阻取样后通过线性光耦送往DSP。由于母线电压为300V,INA290和线性光耦将由独立的5V隔离电源进行供电。
现在的问题是,移相全桥的母线电流是双向的,但INA290只支持单向的电流检测。对于负向的电流,我不需要知道它的值,但是关心这是否会对INA290造成负面影响,如:造成过载、导致运放输出级进入饱和影响带宽等?
期待您的解答。