Part Number: LMP8481-Q1
Other Parts Discussed in Thread: LMP8481
我在做一款三相直流无刷电机(BLDC)的电机驱动电路,电机功率是28V/100W,我需要三颗同型号的相电流(双向)检测芯片,目前使用了贵司的LMP8481ATQDGKRQ1:
主要参数如下:
I am making a motor drive circuit for a three-phase brushless DC motor (BLDC), the motor power is 28V/100W, I need three phase current (bidirectional) detection chips of the same model, currently I use your company's LMP8481ATQDGKRQ1:
The main parameters are as follows:
GAIN=20
VCC=5V,VCC via C=0.1uF and 4.7uF to GND
REFA short REFB=2.5V:via 0.1uF to GND
Rsense=5mΩ
Rsense_left via R=0Ω to RSP
Rsense_right via R=0Ω to RSN
RSP via C=0.1uF to RSN
Vout via RC(R=100Ω,C=4.7nF) to MCU GPIO

But I ran into a problem, as shown below: Vout of LM8481-Q1 is wrong !
CH4(green):current from UA to Motor
CH2(yellow):Vout of LMP8481-Q1
CH3(red):UA, phase Voltage

Please help analyze it, thank you!