大家好,我想请教个问题。电路图如下,输入信号为500mV幅值的正弦信号,频率1kHz,OPA2614的6脚出来的信号为500mV峰峰值正弦波,按照电路设计应该是放大两倍;由于使用了单电源12V,输出带6V的偏置,为了滤除偏置后端加了电容,但为了防止容性负载过大导致相位出问题,串了一个电阻,原本设计希望,经过电容后的1V峰峰值信号,叠加一个2.5V(图中应该是R2---4k,R5---1k)的静态工作点,经过一个由2SC1971 RF功放构成的射极跟随器,在R6得到一个在一定直流偏置上叠加交流信号,但出来的信号只有几十mV的峰峰值,应该怎么去分析解决呢?