用TPA3116D2做音频功放,原理图及参数均参照用户手册所推荐的。在把音量旋钮调大的时候(此时不接入音频信号),会听到音响有“莎莎”的底噪声音,用示波器(交流挡)采集功放音频的输出端,发现有50ns的毛刺,Vpp大约为300~400mV左右。
1、推荐的原理图中,功放输出端用10uH+0.68uF的LC滤波器,其截至频率低于这个毛刺的频率,为什么底噪毛刺滤不掉?
2、10uH+0.68uF后端并联3.3R+10nF的RC,请问3.3R+10nF是用作RC吸收作用,还是用作补偿的?如果我调整RC的参数,是否可以消除50ns的毛刺,以消除底噪的噪声?但会不会对音质产生影响?
3、尝试过在音频输出端口(接扬声器的端口)加1000uF电解电容,可以消除底噪;但如果采用1000uF时,在接入音频信号时,把音量放大到一定程度的时候会触发DC保护。