Part Number: TAS5822MEVM
Test conditions: PVDD = 24V, speaker load: 4Ω@PBTL mode, music name: Abracadabra. Profile: See Attachment, Output Power (RMS): 50W, all other conditions are the same as EVM, see specific picture.
Operate: The EVM is configured according to the above conditions, and the music (Abracadabra) is played in a loop all the time, sometimes there is no sound, multiple verifications, and many times it can reproduce to the silent bad, and the register 0x70 of the read exception is 0X01 or 0X02.
Please help analyze the reason, thank you.