ADC3664EVM可以通过ADC35XX EVM GUI进行配置,我在配置的时候,对寄存器0x21写入值0xe0,然后重新读取0x21寄存器可以读到该值是0xe0.
在配置完成之后,将USB拔掉后重新接入,且重新打开ADC35XX EVM GUI,此时我再次读取寄存器0x21,发现该寄存器的值变成了0xfc(这是默认值,需要复位后才会出现,或者手动配置寄存器才行),在此以前我并没有进行硬件复位(按S1)或者软件复位。
请问:是不是ADC3664EVM每次上电,都需要先用ADC35XX EVM GUI进行配置成所需模式(如14 bit 1wire Bypass Mode (No Decimation)模式),且在调试板子的过程中不能关闭ADC35XX EVM GUI和给ADC3664EVM板子断电?否则,当板子重新上电的时候,ADC3664EVM将会自动变回默认运行状态(也即14 bit, 2W Bypass Mode (No Decimation) 模式)