Part Number: LMZM23601EVM
Other Parts Discussed in Thread: LMZ34002, LMZM23601


通道一为12V_IN,通道二为N7V5输出,通道三可忽略
条件:Vin=12V,Vout= -7.5V
电流Iout方面目前可忽略,输出后面未带载连接

图一为器件仿真图,图二为实际运用场景下实测波形,图三为实际设计原理图,芯片用于输出负压,可以看见,在输出时,波形会先抬高再开始上电至设计值,此抬高是0V以上的,顶端值最大观测到400mV左右,同样去对比LMZ34002的仿真波形,如下图,是没有这个抬高的,请问一下,该现象可能是由什么原因导致的?是否会对电路造成影响?