SOC: TDA2
LINUX: 4.19.73
用的是内核自带的 DP83TC811 驱动
root@dra7xx-evm:~# ifconfig eth0 down
root@dra7xx-evm:~# ifconfig eth0 up
[ 40.771447] net eth0: initializing cpsw version 1.15 (0)
[ 40.780418] dp83811_config_init
[ 40.801049] TI DP83TC811 48485000.mdio:00: attached PHY driver [TI DP83TC811] (mii_bus:phy_addr=48485000.mdio:00, irq=POLL)
[ 40.816432] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
root@dra7xx-evm:~# [ 48.082181] cpsw 48484000.ethernet eth0: Link is Up - 10Mbps/Half - flow control off
[ 48.090023] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready