Other Parts Discussed in Thread: C2000WARE, C2000WARE-DIGITALPOWER-SDK
Thread 中讨论的其他器件:C2000WARE、 C2000WARE-DIGITALPOWER-SDK
尊敬的 TI 论坛成员:
我尝试在代码中使用 PI 控制器、尽管链接控制套件中的库成功、但控制器会抛出如下所示的调试错误。 此外、我还通过 C2000控制器收到了一些警告、可否请一些专家给出一些建议。
在地址"0x3ff599"处断开且没有可用的调试信息、或在程序代码之外。 "随附一份快照供您参考。"、最好有人能帮助我解决警告和调试中的错误。 如需了解您的类型信息、还会附加控制台文件。
此致、
j. Prasanth Ram
**** Build of configuration Debug for project ADCinterleaved2 **** "C:\\ti\\ccs1220\\ccs\\utils\\bin\\gmake" -k all Building file: "../ADCinterleaved2.c" Invoking: C2000 Compiler "C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --include_path="C:/ti/controlSUITE/libs/math/FPUfastRTS/V100/include" --include_path="C:/ti/controlSUITE/libs/math/FPUfastRTS/V100/lib" --include_path="C:/ti/controlSUITE/libs/math/FPUfastRTS/V100/source" --include_path="C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib" --include_path="C:/ti/controlSUITE/libs/app_libs/solar/v1.2/float/include" --include_path="C:/ti/controlSUITE/libs/app_libs/solar/v1.2/float/source" --include_path="C:/ti/controlSUITE/libs/app_libs/solar/v1.2/IQ/include" --include_path="C:/ti/controlSUITE/libs/dsp/FixedPointLib/v101/lib" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v160/include" --include_path="C:/ti/controlSUITE/libs/math/IQmath/v160/lib" --include_path="C:/ti/controlSUITE/libs/control/DCL/v1_00_00_00/include" --include_path="C:/ti/controlSUITE/libs/control/DCL/v1_00_00_00/source" --include_path="C:/ti/controlSUITE/libs/app_libs/solar/v1.2/IQ/source" --include_path="C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" --include_path="C:/ti/c2000/C2000Ware_5_01_00_00/device_support/f2803x/headers/include" --include_path="C:/ti/c2000/C2000Ware_5_01_00_00/device_support/f2803x/common/include" --include_path="C:/ti/c2000/C2000Ware_5_01_00_00/libraries/math/IQmath/c28/include" --define=_DEBUG --define=LARGE_MODEL -g --diag_suppress=10063 --diag_warning=225 --issue_remarks --verbose_diagnostics --quiet --abi=coffabi --preproc_with_compile --preproc_dependency="ADCinterleaved2.d_raw" "../ADCinterleaved2.c" Finished building: "../ADCinterleaved2.c" Building target: "Example_2803xAdcSoc.out" Invoking: C2000 Linker "C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --define=_DEBUG --define=LARGE_MODEL -g --diag_suppress=10063 --diag_warning=225 --issue_remarks --verbose_diagnostics --quiet --abi=coffabi -z -m"Example_2803xAdcSoc.map" --stack_size=0x300 --warn_sections -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib" -i"C:/ti/controlSUITE/libs/app_libs/solar/v1.2/float/include" -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib" -i"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/include" -i"C:/ti/controlSUITE/libs/control/DCL/v1_00_00_00/include" -i"C:/ti/controlSUITE/libs/control/DCL/v1_00_00_00/source" -i"C:/Users/drjppram/workspace_v12/ADCinterleaved2" -i"C:/ti/controlSUITE/libs/app_libs/solar/v1.2/float/source" -i"C:/ti/c2000/C2000Ware_5_01_00_00/device_support/f2803x/common/lib" -i"C:/ti/c2000/C2000Ware_5_01_00_00/libraries/math/IQmath/c28/lib" --priority --issue_remarks --verbose_diagnostics --xml_link_info="Example_2803xAdcSoc_linkInfo.xml" --entry_point=code_start --rom_model -o "Example_2803xAdcSoc.out" "./ADCinterleaved2.obj" "./DCL_PI.obj" "./DSP2803x_Adc.obj" "./DSP2803x_CodeStartBranch.obj" "./DSP2803x_CpuTimers.obj" "./DSP2803x_DefaultIsr.obj" "./DSP2803x_EPwm.obj" "./DSP2803x_GlobalVariableDefs.obj" "./DSP2803x_PieCtrl.obj" "./DSP2803x_PieVect.obj" "./DSP2803x_SysCtrl.obj" "./DSP2803x_usDelay.obj" "C:/ti/C2000Ware_5_01_00_00/device_support/f2803x/common/cmd/28035_RAM_lnk.cmd" "C:/ti/C2000Ware_5_01_00_00/device_support/f2803x/headers/cmd/DSP2803x_Headers_nonBIOS.cmd" "C:/ti/controlSUITE/libs/math/IQmath/v160/lib/IQmath.lib" "../Solar_Lib_Float.lib" "C:/ti/controlSUITE/libs/app_libs/solar/v1.2/IQ/lib/Solar_Lib_IQ.lib" -l"C:/ti/ccs1220/ccs/tools/compiler/c2000_6.1.10/lib/libc.a" -l"C:/ti/ccs1220/ccs/tools/compiler/c2000_6.1.10/lib/rts2800_ml.lib" -l"C:/ti/ccs1220/ccs/tools/compiler/c2000_6.1.10/lib/rts2800_fpu32.lib" -l"C:/ti/controlSUITE/libs/math/FPUfastRTS/V100/lib/rts2800_fpu32_fast_supplement.lib" -l"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib/rts2800_fpu32.lib" -l"C:/ti/ccs1220/ccs/tools/compiler/ti-cgt-c2000_22.6.1.LTS/lib/rts2800_ml.lib" -l"C:/ti/controlSUITE/libs/app_libs/solar/v1.2/float/lib/Solar_Lib_Float.lib" -lIQmath.lib note: automatic RTS selection: linking in "rts2800_fpu32.lib" in place of index library "libc.a" warning: could not resolve index library "IQmath.lib" to a compatible library warning: creating output section "dclfuncs" without a SECTIONS specification Finished building target: "Example_2803xAdcSoc.out" **** Build Finished ****