Other Parts Discussed in Thread: SYSCONFIG
主题中讨论的其他器件:SysConfig
尊敬的先生:
将代码迁移到我的项目后、我发现它没有输出到 GPIO、然后我尝试 CLB 的 out0上的"always 1"、发现 GPIO 仍然为0。 下面是代码:
启用 CLB1 CLK
CpuSysRegs.PCLKCR17.bit.CLB1 = 1; CpuSysRegs.PCLKCR17.bit.CLB2 = 0; CpuSysRegs.PCLKCR17.bit.CLB3 = 0; CpuSysRegs.PCLKCR17.bit.CLB4 = 0;
CLB 初始化
EALLOW; //Board_init begin......................................................... //CLB_init................................................................. //CLB output en Clb1LogicCtrlRegs.CLB_OUT_EN = 0; Clb1LogicCfgRegs.CLB_MISC_ACCESS_CTRL.bit.BLKEN = 0; //CLB_enableOutputMaskUpdates // myCLB0 CLB_IN0/1 initialization // // The following functions configure the CLB input mux and whether the inputs // have synchronization or pipeline enabled; check the device manual for more // information on when a signal needs to be synchronized or go through a // pipeline filter // Clb1LogicCtrlRegs.CLB_LCL_MUX_SEL_1.bit.LCL_MUX_SEL_IN_0 = 0; //CLB1_GLB_MUX_OUT Clb1LogicCtrlRegs.CLB_LCL_MUX_SEL_1.bit.LCL_MUX_SEL_IN_1 = 0; //CLB1_GLB_MUX_OUT Clb1LogicCtrlRegs.CLB_GLBL_MUX_SEL_1.bit.GLBL_MUX_SEL_IN_0 = 64; //CLB_GLOBAL_IN_MUX_CLB_AUXSIG0 Clb1LogicCtrlRegs.CLB_GLBL_MUX_SEL_1.bit.GLBL_MUX_SEL_IN_1 = 65; //CLB_GLOBAL_IN_MUX_CLB_AUXSIG1 Clb1LogicCtrlRegs.CLB_IN_MUX_SEL_0.bit.SEL_GP_IN_0 = 0; //Input comes from selected external input Clb1LogicCtrlRegs.CLB_IN_MUX_SEL_0.bit.SEL_GP_IN_1 = 0; //Input comes from selected external input Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.SYNC0 = 1; //enable sync for in0 Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.SYNC1 = 1; //enable sync for in1 Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.FIN0 = 0; //no filter Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.FIN1 = 0; //no filter Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.PIPE0 = 0; //CLB_disableInputPipelineMode Clb1LogicCtrlRegs.CLB_INPUT_FILTER.bit.PIPE1 = 0; //CLB_disableInputPipelineMode //CLB_setGPREG Clb1LogicCtrlRegs.CLB_GP_REG.all = 0; //CLB_enableCLB Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.GLOBAL_EN = 1; //CLB_OUTPUTXBAR_init...................................................... ClbOutputXbarRegs.OUTPUTLATCHENABLE.bit.OUTPUT8 = 0; //disable latch ClbOutputXbarRegs.OUTPUTINV.bit.OUTPUT8 = 0; //don't invert ClbOutputXbarRegs.OUTPUT8MUX0TO15CFG.bit.MUX0 = 0; // CLB1 out0 ClbOutputXbarRegs.OUTPUT8MUXENABLE.bit.MUX0 = 1; ClbOutputXbarRegs.OUTPUTLATCHENABLE.bit.OUTPUT7 = 0; //disable latch ClbOutputXbarRegs.OUTPUTINV.bit.OUTPUT7 = 0; //don't invert ClbOutputXbarRegs.OUTPUT7MUX0TO15CFG.bit.MUX2 = 0; // CLB1 out2 ClbOutputXbarRegs.OUTPUT7MUXENABLE.bit.MUX2 = 1; //CLBXBAR_init............................................................. // AUXSIG0 and AUXSIG1 configure ClbXbarRegs.AUXSIG0MUX0TO15CFG.bit.MUX6 = 0; //CMPSS4_CTRIPH ClbXbarRegs.AUXSIG1MUX0TO15CFG.bit.MUX7 = 0; //CMPSS4_CTRIPL ClbXbarRegs.AUXSIG0MUXENABLE.bit.MUX6 = 1; ClbXbarRegs.AUXSIG1MUXENABLE.bit.MUX7 = 1; //Board_init end........................................................... // // Disable Pipeline Mode // // CLB_disablePipelineMode(base); Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.PIPELINE_EN = 0; // // Output LUT // // // Equation for Output Look-Up Table Block 0 for TILE1: i0 // //CLB_configOutputLUT(base, CLB_OUT0, TILE1_CFG_OUTLUT_0); Clb1LogicCfgRegs.CLB_OUTPUT_LUT_0.bit.IN0 = 8; //Always 1 on out0 // // Equation for Output Look-Up Table Block 1 for TILE1: i0 // //CLB_configOutputLUT(base, CLB_OUT1, TILE1_CFG_OUTLUT_1); Clb1LogicCfgRegs.CLB_OUTPUT_LUT_1.bit.IN0 = 4; //FSM_0 STATE_BIT_0 // // Equation for Output Look-Up Table Block 2 for TILE1: i0 // //CLB_configOutputLUT(base, CLB_OUT2, TILE1_CFG_OUTLUT_2); Clb1LogicCfgRegs.CLB_OUTPUT_LUT_2.bit.IN0 = 25; // // Equation for Output Look-Up Table Block 3 for TILE1: i0 // //CLB_configOutputLUT(base, CLB_OUT3, TILE1_CFG_OUTLUT_3); Clb1LogicCfgRegs.CLB_OUTPUT_LUT_3.bit.IN0 = 12; //FSM_1 STATE_BIT_0 //CLB_configOutputLUT(base, CLB_OUT4, TILE1_CFG_OUTLUT_4); Clb1LogicCfgRegs.CLB_OUTPUT_LUT_4.bit.IN0 = 8; //CLB_configOutputLUT(base, CLB_OUT5, TILE1_CFG_OUTLUT_5); //CLB_configOutputLUT(base, CLB_OUT6, TILE1_CFG_OUTLUT_6); //CLB_configOutputLUT(base, CLB_OUT7, TILE1_CFG_OUTLUT_7); // // AOC // //CLB_configAOC(base, CLB_AOC0, TILE1_OUTPUT_COND_CTR_0); //CLB_configAOC(base, CLB_AOC1, TILE1_OUTPUT_COND_CTR_1); //CLB_configAOC(base, CLB_AOC2, TILE1_OUTPUT_COND_CTR_2); //CLB_configAOC(base, CLB_AOC3, TILE1_OUTPUT_COND_CTR_3); //CLB_configAOC(base, CLB_AOC4, TILE1_OUTPUT_COND_CTR_4); //CLB_configAOC(base, CLB_AOC5, TILE1_OUTPUT_COND_CTR_5); //CLB_configAOC(base, CLB_AOC6, TILE1_OUTPUT_COND_CTR_6); //CLB_configAOC(base, CLB_AOC7, TILE1_OUTPUT_COND_CTR_7); // // LUT 0 - 2 are configured as macros in clb_config.h; these macros are used in // CLB_selectLUT4Inputs and CLB_configLUT4Function // // // LUT Configuration // //CLB_selectLUT4Inputs(base, TILE1_CFG_LUT4_IN0, TILE1_CFG_LUT4_IN1, TILE1_CFG_LUT4_IN2, TILE1_CFG_LUT4_IN3); //CLB_configLUT4Function(base, TILE1_CFG_LUT4_FN10, TILE1_CFG_LUT4_FN2); // // FSM 0 - 2 are configured in <file> // // State 0 output equation for Finite State Machine 0 for TILE1: ((~s0)&e0)|(s0&e1) // User Description for Finite State Machine 0 for TILE1 /* complementary ePWMA */ // State 0 output equation for Finite State Machine 1 for TILE1: ((~s0)&e0)|(s0&(~e1)) // User Description for Finite State Machine 1 for TILE1 /* complementary ePWMB */ // // FSM // //CLB_selectFSMInputs(base, TILE1_CFG_FSM_EXT_IN0, TILE1_CFG_FSM_EXT_IN1, TILE1_CFG_FSM_EXTRA_IN0, TILE1_CFG_FSM_EXTRA_IN1); //CLB_configFSMNextState(base, TILE1_CFG_FSM_NEXT_STATE_0, TILE1_CFG_FSM_NEXT_STATE_1, TILE1_CFG_FSM_NEXT_STATE_2); //CLB_configFSMLUTFunction(base, TILE1_CFG_FSM_LUT_FN10, TILE1_CFG_FSM_LUT_FN2); Clb1LogicCfgRegs.CLB_FSM_EXTERNAL_IN0.all = TILE1_CFG_FSM_EXT_IN0; Clb1LogicCfgRegs.CLB_FSM_EXTERNAL_IN1.all = TILE1_CFG_FSM_EXT_IN1; Clb1LogicCfgRegs.CLB_FSM_EXTRA_IN0.all = TILE1_CFG_FSM_EXTRA_IN0; Clb1LogicCfgRegs.CLB_FSM_EXTRA_IN1.all = TILE1_CFG_FSM_EXTRA_IN1; Clb1LogicCfgRegs.CLB_FSM_NEXT_STATE_0.all = TILE1_CFG_FSM_NEXT_STATE_0; Clb1LogicCfgRegs.CLB_FSM_NEXT_STATE_1.all = TILE1_CFG_FSM_NEXT_STATE_1; Clb1LogicCfgRegs.CLB_FSM_NEXT_STATE_2.all = TILE1_CFG_FSM_NEXT_STATE_2; Clb1LogicCfgRegs.CLB_FSM_LUT_FN1_0.all = TILE1_CFG_FSM_LUT_FN10; Clb1LogicCfgRegs.CLB_FSM_LUT_FN2.all = TILE1_CFG_FSM_LUT_FN2; // // Counter 0 - 2 are configured in <file> // // User Description for Counter 0 for TILE1 /* reset counter with input 0(CMPSS4 TRIPH) and load with input 1(CMPSS4 TRIP- L) */ // User Description for Counter 1 for TILE1 /* PWMA */ // User Description for Counter 2 for TILE1 /* PWMB */ // // Counters // //CLB_selectCounterInputs(base, TILE1_CFG_COUNTER_RESET, TILE1_CFG_COUNTER_EVENT, TILE1_CFG_COUNTER_MODE_0, TILE1_CFG_COUNTER_MODE_1); //CLB_configMiscCtrlModes(base, TILE1_CFG_MISC_CONTROL); //CLB_configCounterLoadMatch(base, CLB_CTR0, TILE1_COUNTER_0_LOAD_VAL, TILE1_COUNTER_0_MATCH1_VAL, TILE1_COUNTER_0_MATCH2_VAL); //CLB_configCounterLoadMatch(base, CLB_CTR1, TILE1_COUNTER_1_LOAD_VAL, TILE1_COUNTER_1_MATCH1_VAL, TILE1_COUNTER_1_MATCH2_VAL); //CLB_configCounterLoadMatch(base, CLB_CTR2, TILE1_COUNTER_2_LOAD_VAL, TILE1_COUNTER_2_MATCH1_VAL, TILE1_COUNTER_2_MATCH2_VAL); //CLB_configCounterTapSelects(base, TILE1_CFG_TAP_SEL); Clb1LogicCfgRegs.CLB_COUNT_RESET.all = TILE1_CFG_COUNTER_RESET; Clb1LogicCfgRegs.CLB_COUNT_EVENT.all = TILE1_CFG_COUNTER_EVENT; Clb1LogicCfgRegs.CLB_COUNT_MODE_0.all = TILE1_CFG_COUNTER_MODE_0; Clb1LogicCfgRegs.CLB_COUNT_MODE_1.all = TILE1_CFG_COUNTER_MODE_1; Clb1LogicCfgRegs.CLB_MISC_CONTROL.all = TILE1_CFG_MISC_CONTROL; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_0_LOAD; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_0_LOAD_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_0_MATCH1; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_0_MATCH1_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_0_MATCH2; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_0_MATCH2_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_1_LOAD; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_1_LOAD_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_1_MATCH1; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_1_MATCH1_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_1_MATCH2; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_1_MATCH2_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_2_LOAD; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_2_LOAD_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_2_MATCH1; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_2_MATCH1_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1; Clb1LogicCtrlRegs.CLB_LOAD_ADDR.all = CLB_ADDR_COUNTER_2_MATCH2; Clb1LogicCtrlRegs.CLB_LOAD_DATA = TILE1_COUNTER_2_MATCH2_VAL; Clb1LogicCtrlRegs.CLB_LOAD_EN.bit.LOAD_EN = 1;
//
// HLC is configured in <file>
//
//
// HLC
//
//CLB_configHLCEventSelect(base, TILE1_HLC_EVENT_SEL);
//CLB_setHLCRegisters(base, TILE1_HLC_R0_INIT, TILE1_HLC_R1_INIT, TILE1_HLC_R2_INIT, TILE1_HLC_R3_INIT);
//for(i = 0; i <= CLB_NUM_HLC_INSTR; i++)
//{
// CLB_programHLCInstruction(base, i, TILE1HLCInstr[i]);
//}
EDIS;
GPIO 多路复用器
GPIO0多路复用器到11 (CLB_OUTPUTXBAR8)
EALLOW; GpioCtrlRegs.GPAGMUX1.bit.GPIO0 = 2; GpioCtrlRegs.GPAMUX1.bit.GPIO0 = 3; // Configure GPIO0 as CLB output EDIS;

请提出任何想法、谢谢。