Part Number: TMS320F280025
Other Parts Discussed in Thread: TIDM-HV-1PH-DCAC, PMP23338
我按照TIDM-HV-1PH-DCAC 的文档去配置驱动
驱动配置如下
EALLOW;
CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 0;// Disable TBCLK within the EPWM
//****************************************************************
EPwm1Regs.TBCTL.bit.PRDLD = TB_SHADOW;//The period register (TBPRD) is loaded from its shadow register
EPwm1Regs.TBPRD = INV_u16PERIOD;
EPwm1Regs.TBCTR = 0x00;
EPwm1Regs.TBPHS.bit.TBPHS = 0x00;
EPwm1Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN; //
EPwm1Regs.TBCTL.bit.HSPCLKDIV = 0x0; // TBCLK = EPWMCLK / (HSPCLKDIV x CLKDIV).
EPwm1Regs.TBCTL.bit.CLKDIV = 0x0;
EPwm1Regs.CMPA.bit.CMPA = 0;
EPwm1Regs.CMPCTL.bit.SHDWAMODE = CC_SHADOW;
EPwm1Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm1Regs.AQCTLA.all = 0;
EPwm1Regs.AQCTLA.bit.CAU = AQ_CLEAR;
EPwm1Regs.AQCTLA.bit.CAD = AQ_SET;
EPwm1Regs.DBCTL.bit.DEDB_MODE = 0;
EPwm1Regs.DBRED.all = INV_u16DBBAND;
EPwm1Regs.DBFED.all = INV_u16DBBAND;
EPwm1Regs.DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;
EPwm1Regs.DBCTL.bit.IN_MODE = DBA_ALL;
EPwm1Regs.DBCTL.bit.POLSEL = DB_ACTV_HIC;//
EPwm1Regs.TBCTL.bit.PHSEN = TB_DISABLE; //
EPwm1Regs.EPWMSYNCOUTEN.bit.ZEROEN = 1;
SyncSocRegs.SYNCSELECT.bit.SYNCOUT = 1;
//****************************************************************
//****************************************************************
EPwm1Regs.ETSEL.bit.SOCAEN = 1; // Enable SOC on A group
EPwm1Regs.ETSEL.bit.SOCASEL = 1; // Select SOC from from CPMA on upcount
EPwm1Regs.ETPS.bit.SOCAPRD = CTRL_u16ISR_FREQ_RATIO; // Generate pulse on 1st event
//****************************************************************
//****************************************************************
EPwm2Regs.TBCTL.bit.PRDLD = TB_SHADOW;
EPwm2Regs.TBPRD = INV_u16PERIOD;
EPwm2Regs.TBCTR = 0x00;
EPwm2Regs.TBPHS.bit.TBPHS = 0x00;
EPwm2Regs.TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN;
EPwm2Regs.TBCTL.bit.HSPCLKDIV = 0x0;
EPwm2Regs.TBCTL.bit.CLKDIV = 0x0;
EPwm2Regs.CMPA.bit.CMPA = 0;
EPwm2Regs.CMPCTL.bit.SHDWAMODE = CC_IMMEDIATE;
EPwm2Regs.CMPCTL.bit.LOADAMODE = CC_CTR_ZERO;
EPwm2Regs.AQCTLA.all = 0;
EPwm2Regs.AQCTLA.bit.CAD = 1;//01: Clear: force EPWMxA output low.
// EPwm2Regs.AQCTLA.bit.CAU = AQ_CLEAR;//AQ_NO_ACTION;
// EPwm2Regs.AQCTLA.bit.CAD = AQ_NO_ACTION;
// EPwm2Regs.AQCTLA.bit.ZRO = AQ_NO_ACTION;
EPwm2Regs.DBCTL.bit.DEDB_MODE = 0;
EPwm2Regs.DBRED.all = INV_u16DBBAND;//1831;// INV_PWM_DEADBAND;//上升沿死区时钟数
EPwm2Regs.DBFED.all = INV_u16DBBAND;//1831;// INV_PWM_DEADBAND;//下降沿死区时钟数
EPwm2Regs.DBCTL.bit.OUT_MODE = DB_FULL_ENABLE;//
EPwm2Regs.DBCTL.bit.IN_MODE = DBA_ALL;
EPwm2Regs.DBCTL.bit.POLSEL = DB_ACTV_HIC;//EPWMxB is inverted
EPwm2Regs.TBCTL.bit.PHSEN = TB_ENABLE;
EPwm2Regs.TBPHS.bit.TBPHS = 0x02;
EPwm2Regs.EPWMSYNCINSEL.bit.SEL = SYNC_IN_SRC_SYNCOUT_EPWM1;
EPwm2Regs.TBCTL.bit.PHSDIR = TB_UP;
CpuSysRegs.PCLKCR0.bit.TBCLKSYNC = 1;// enable TBCLK within the EPWM
EDIS;
EPwm1Regs.CMPA.bit.CMPA = u16InvCmp;
EPwm2Regs.CMPA.bit.CMPA = 1;
if(duty >= 0.0f){
EPwm1Regs.AQCTLA.bit.CAU = 2;//10: Set: force EPWMxA output high.
EPwm1Regs.AQCTLA.bit.CAD = 3;//11: Toggle EPWMxA output:
EPwm1Regs.AQCTLA.bit.ZRO = 1;//01: Clear: force EPWMxA output low.
EPwm2Regs.AQCTLA.bit.CAD = 1;//01: Clear: force EPWMxA output low.
}else{
EPwm1Regs.AQCTLA.bit.CAU = 1;//01: Clear: force EPWMxA output low.
EPwm1Regs.AQCTLA.bit.CAD = 3;//11: Toggle EPWMxA output:
EPwm1Regs.AQCTLA.bit.ZRO = 2;//10: Set: force EPWMxA output high.
EPwm2Regs.AQCTLA.bit.CAD = 2;//10: Set: force EPWMxA output high.
}