//大家好,我在配置CLA_Background Task时
//发现通过Debug监控Cla1BackgroundTask函数中
//的index(外部定义的全局变量)发现程序执行过程之中
//未曾进入过Cla1BackgroundTask函数,
//以下是我对CLA的配置,请问有什么问题吗?
// Turn on all peripherals
EALLOW;
CpuSysRegs.PCLKCR0.bit.CLA1 = 1;
CpuSysRegs.PCLKCR0.bit.CPUTIMER0 = 1;
CpuSysRegs.PCLKCR0.bit.CPUTIMER1 = 1;
CpuSysRegs.PCLKCR0.bit.CPUTIMER2 = 1;
...
EDIS;
//Configuring CPUTimer
ConfigCpuTimer(&CpuTimer0, 100, TIMER_1MS);
ConfigCpuTimer(&CpuTimer1, 100, TIMER_50US);
ConfigCpuTimer(&CpuTimer2, 100, TIMER_100US);
void CLAInit(void)
{
//
// Copy the program and constants from FLASH to RAM before configuring
// the CLA
//
memcpy((Uint32 *)&Cla1funcsRunStart, (Uint32 *)&Cla1funcsLoadStart,
(Uint32)&Cla1funcsLoadSize );
memcpy((Uint32 *)&Cla1ConstRunStart, (Uint32 *)&Cla1ConstLoadStart,
(Uint32)&Cla1ConstLoadSize );
//
// CLA Program will reside in RAMLS3,RAML4
//
MemCfg_setCLAMemType((MEMCFG_SECT_LS3 | MEMCFG_SECT_LS4), MEMCFG_CLA_MEM_PROGRAM);
MemCfg_setLSRAMMasterSel(MEMCFG_SECT_LS3, MEMCFG_LSRAMMASTER_CPU_CLA1);
MemCfg_setLSRAMMasterSel(MEMCFG_SECT_LS4, MEMCFG_LSRAMMASTER_CPU_CLA1);
// CPU and CLA1 share RAMLS5
MemCfg_setCLAMemType(MEMCFG_SECT_LS5, MEMCFG_CLA_MEM_DATA);
// RAMLS5 as Data memory
MemCfg_setLSRAMMasterSel(MEMCFG_SECT_LS5, MEMCFG_LSRAMMASTER_CPU_CLA1);
CLA_mapTaskVector(CLA1_BASE, CLA_MVECT_1, (Uint16)&Cla1Task1);
CLA_mapTaskVector(CLA1_BASE, CLA_MVECT_2, (Uint16)&Cla1Task2);
CLA_setTriggerSource(CLA_TASK_1, CLA_TRIGGER_TINT1);
CLA_setTriggerSource(CLA_TASK_2, CLA_TRIGGER_SOFTWARE);
CLA_enableTasks(CLA1_BASE, (CLA_TASKFLAG_1|CLA_TASKFLAG_2));
// Configuring Background task
CLA_mapBackgroundTaskVector(CLA1_BASE,(Uint16)&Cla1BackgroundTask);
CLA_disableHardwareTrigger(CLA1_BASE);
CLA_setTriggerSource(CLA_TASK_8, CLA_TRIGGER_SOFTWARE);
CLA_enableBackgroundTask(CLA1_BASE);
CLA_startBackgroundTask(CLA1_BASE);
// Main cpu start CLA task
CLA_enableIACK(CLA1_BASE);
CLA_forceTasks(CLA1_BASE, CLA_TASKFLAG_2);
}
__attribute__((interrupt("background"))) void Cla1BackgroundTask ( void )
{
while(1)
{
//CLA_TEST1_TOG();
index++;
if( CpuTimer0Regs.TCR.bit.TIF ==1)
{
CpuTimer0Regs.TCR.bit.TIF =1;
}
}
}