Part Number: TMS320F280049
Other Parts Discussed in Thread: TIDM-DC-DC-BUCK
这是我的CMPSS
void CMPSS_Init(Uint16 base1,Uint16 u16DacHigh,Uint16 u16DacLow)
{
// Enable CMPSS1
CMPSS_enableModule(base1);
// Use VDDA as the reference for comparator DACs
CMPSS_configDAC(base1,CMPSS_DACVAL_SYSCLK |CMPSS_DACREF_VDDA |CMPSS_DACSRC_SHDW);
// Set DAC to H and L values
CMPSS_setDACValueHigh(base1, u16DacHigh);
// Make sure the asynchronous path compare high and low event
// does not go to the OR gate with latched digital filter output
// hence no additional parameter CMPSS_OR_ASYNC_OUT_W_FILT is passed
// comparator oputput is "not" inverted for high compare event
CMPSS_configHighComparator(base1, CMPSS_INSRC_DAC);
// Comparator output is inverted for for low compare event
CMPSS_configFilterHigh(base1, 2, 10, 7);
// Reset filter logic & start filtering
CMPSS_initFilterHigh(base1);
// Configure CTRIPOUT path
CMPSS_configOutputsHigh(base1, CMPSS_TRIP_FILTER | CMPSS_TRIPOUT_FILTER);
// Comparator hysteresis control , set to 2x typical value
CMPSS_setHysteresis(base1, 0);
// Clear the latched comparator events
CMPSS_clearFilterLatchHigh(base1);
}
这是CBC模式配置代码
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP4MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP4MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP4MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP5MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP5MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP5MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP7MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP7MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP7MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP8MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP8MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP8MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP9MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP9MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP9MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP10MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP10MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP10MUXENABLE) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP11MUX0TO15CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP11MUX16TO31CFG) = 0x0000;
HWREG(EPWMXBAR_BASE + XBAR_O_TRIP11MUXENABLE) = 0x0000;
// CMPSS2
//XBAR_EPWM_MUX00_CMPSS1_CTRIPH
XBAR_setEPWMMuxConfig(XBAR_TRIP4, XBAR_EPWM_MUX00_CMPSS1_CTRIPH);
// Enable Mux 0 to generate TRIP4
XBAR_enableEPWMMux(XBAR_TRIP4, XBAR_MUX00);
// CMPSS5
//XBAR_EPWM_MUX08_CMPSS5_CTRIPH
XBAR_setEPWMMuxConfig(XBAR_TRIP5, XBAR_EPWM_MUX08_CMPSS5_CTRIPH);
// Enable Mux 0 to generate TRIP5
XBAR_enableEPWMMux(XBAR_TRIP5, XBAR_MUX08);
// Trip 4 is the input to the DCAHCOMPSEL
EPWM_selectDigitalCompareTripInput(EPWM1_BASE,EPWM_DC_TRIP_TRIPIN4,EPWM_DC_TYPE_DCAH);
// Trigger event when DCBH is high
EPWM_setTripZoneDigitalCompareEventCondition(EPWM1_BASE,EPWM_TZ_DC_OUTPUT_A2,EPWM_TZ_EVENT_DCXH_HIGH);
// 设置DCB的路径为异步非滤波
EPWM_setDigitalCompareEventSource(EPWM1_BASE,EPWM_DC_MODULE_A,EPWM_DC_EVENT_2,EPWM_DC_EVENT_SOURCE_ORIG_SIGNAL);
//! 设置数字比较输入同步模式。
EPWM_setDigitalCompareEventSyncMode(EPWM1_BASE,EPWM_DC_MODULE_A,EPWM_DC_EVENT_2,EPWM_DC_EVENT_INPUT_SYNCED);
EPWM_selectDigitalCompareTripInput(EPWM6_BASE,EPWM_DC_TRIP_TRIPIN5,EPWM_DC_TYPE_DCAH);
// Trigger event when DCBH is high
EPWM_setTripZoneDigitalCompareEventCondition(EPWM6_BASE,EPWM_TZ_DC_OUTPUT_A2,EPWM_TZ_EVENT_DCXH_HIGH);
// 设置DCB的路径为异步非滤波
EPWM_setDigitalCompareEventSource(EPWM6_BASE,EPWM_DC_MODULE_A,EPWM_DC_EVENT_2,EPWM_DC_EVENT_SOURCE_ORIG_SIGNAL);
//! 设置数字比较输入同步模式。
EPWM_setDigitalCompareEventSyncMode(EPWM6_BASE,EPWM_DC_MODULE_A,EPWM_DC_EVENT_2,EPWM_DC_EVENT_INPUT_SYNCED);
EPWM_enableTripZoneSignals(EPWM1_BASE,EPWM_TZ_SIGNAL_DCAEVT2);
EPWM_enableTripZoneSignals(EPWM6_BASE,EPWM_TZ_SIGNAL_DCAEVT2);
EPWM_setTripZoneAction(EPWM1_BASE, EPWM_TZ_ACTION_EVENT_TZA, EPWM_TZ_ACTION_LOW);
EPWM_setTripZoneAction(EPWM6_BASE, EPWM_TZ_ACTION_EVENT_TZA, EPWM_TZ_ACTION_LOW);
// 设置DCB CBC
EPWM_clearTripZoneFlag(EPWM1_BASE, EPWM_TZ_FLAG_DCAEVT2);
EPWM_clearTripZoneFlag(EPWM6_BASE, EPWM_TZ_FLAG_DCAEVT2);
EPWM_clearTripZoneFlag(EPWM1_BASE, EPWM_TZ_FLAG_CBC);
EPWM_clearTripZoneFlag(EPWM6_BASE, EPWM_TZ_FLAG_CBC);
这是加入CBC配置后开关频率由50K 180°交错 改变为25K 90°交错。波形图如下