Other Parts Discussed in Thread: SYSCONFIG, C2000WARE
我在sysconfig tool中将RAMLS3配置为共享区域,将RAMLS4配置为CLA程序区域,其余LS区域配置为CPU区域,生成的board.c相关程序如下:
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
//*****************************************************************************
//
// CLA Configurations
//
//*****************************************************************************
void myCLA0_init(){
//
// Configure all CLA task vectors
// On Type-1 and Type-2 CLAs the MVECT registers accept full 16-bit task addresses as
// opposed to offsets used on older Type-0 CLAs
//
#pragma diag_suppress=770
//
// CLA Task 1
//
CLA_mapTaskVector(myCLA0_BASE, CLA_MVECT_1, (uint16_t)&Cla1Task1);
CLA_setTriggerSource(CLA_TASK_1, CLA_TRIGGER_SOFTWARE);
#pragma diag_warning=770
//
// Enable the IACK instruction to start a task on CLA in software
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
//***************************************************************************** // // CLA Configurations // //***************************************************************************** void myCLA0_init(){ // // Configure all CLA task vectors // On Type-1 and Type-2 CLAs the MVECT registers accept full 16-bit task addresses as // opposed to offsets used on older Type-0 CLAs // #pragma diag_suppress=770 // // CLA Task 1 // CLA_mapTaskVector(myCLA0_BASE, CLA_MVECT_1, (uint16_t)&Cla1Task1); CLA_setTriggerSource(CLA_TASK_1, CLA_TRIGGER_SOFTWARE); #pragma diag_warning=770 // // Enable the IACK instruction to start a task on CLA in software // for all 8 CLA tasks. Also, globally enable all 8 tasks (or a // subset of tasks) by writing to their respective bits in the // MIER register // CLA_enableIACK(myCLA0_BASE); CLA_enableTasks(myCLA0_BASE, CLA_TASKFLAG_1 ); } void CLA_init() { #ifdef _FLASH #ifndef CMDTOOL // Linker command tool is not used extern uint32_t Cla1ProgRunStart, Cla1ProgLoadStart, Cla1ProgLoadSize; extern uint32_t Cla1ConstRunStart, Cla1ConstLoadStart, Cla1ConstLoadSize; // // Copy the program and constants from FLASH to RAM before configuring // the CLA // memcpy((uint32_t *)&Cla1ProgRunStart, (uint32_t *)&Cla1ProgLoadStart, (uint32_t)&Cla1ProgLoadSize); memcpy((uint32_t *)&Cla1ConstRunStart, (uint32_t *)&Cla1ConstLoadStart, (uint32_t)&Cla1ConstLoadSize ); #endif //CMDTOOL #endif //_FLASH myCLA0_init(); } //***************************************************************************** // // MEMCFG Configurations // //***************************************************************************** void MEMCFG_init(){ // // Initialize RAMs // MemCfg_initSections(MEMCFG_SECT_MSGCPUTOCLA1); MemCfg_initSections(MEMCFG_SECT_MSGCLA1TOCPU); while(!MemCfg_getInitStatus(MEMCFG_SECT_MSGCPUTOCLA1)); while(!MemCfg_getInitStatus(MEMCFG_SECT_MSGCLA1TOCPU)); // // Configure LSRAMs // MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS0, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS1, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS2, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS3, MEMCFG_LSRAMCONTROLLER_CPU_CLA1); MemCfg_setCLAMemType(MEMCFG_SECT_LS3, MEMCFG_CLA_MEM_DATA); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS4, MEMCFG_LSRAMCONTROLLER_CPU_CLA1); MemCfg_setCLAMemType(MEMCFG_SECT_LS4, MEMCFG_CLA_MEM_PROGRAM); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS5, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS6, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); MemCfg_setLSRAMControllerSel(MEMCFG_SECT_LS7, MEMCFG_LSRAMCONTROLLER_CPU_ONLY); // // Configure GSRAMs // // // Configure Access Protection for RAMs // MemCfg_setProtection(MEMCFG_SECT_LS0, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS1, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS2, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS3, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS4, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS5, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS6, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_LS7, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE); MemCfg_setProtection(MEMCFG_SECT_GS0, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE | MEMCFG_PROT_ALLOWDMAWRITE); MemCfg_setProtection(MEMCFG_SECT_GS1, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE | MEMCFG_PROT_ALLOWDMAWRITE); MemCfg_setProtection(MEMCFG_SECT_GS2, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE | MEMCFG_PROT_ALLOWDMAWRITE); MemCfg_setProtection(MEMCFG_SECT_GS3, MEMCFG_PROT_ALLOWCPUFETCH | MEMCFG_PROT_ALLOWCPUWRITE | MEMCFG_PROT_ALLOWDMAWRITE); // // Lock/Commit Registers // // // Enable Access Violation Interrupt // // // Correctable error Interrupt // MemCfg_setCorrErrorThreshold(0); MemCfg_disableCorrErrorInterrupt(MEMCFG_CERR_CPUREAD); }
CMD文件如下:
Fullscreen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
CLA_SCRATCHPAD_SIZE = 0x100;
MEMORY
{
PAGE 0 :
/* BEGIN is used for the "boot to Flash" bootloader mode */
BEGIN : origin = 0x080000, length = 0x000002
RAMM0 : origin = 0x0000F6, length = 0x00030A
RAMLS02 : origin = 0x008000, length = 0x001800
// RAMLS0 : origin = 0x008000, length = 0x000800
// RAMLS1 : origin = 0x008800, length = 0x000800
// RAMLS2 : origin = 0x009000, length = 0x000800
RAMLS3 : origin = 0x009800, length = 0x000800
RAMLS4 : origin = 0x00A000, length = 0x000800
RAMLS5 : origin = 0x00A800, length = 0x000800
RESET : origin = 0x3FFFC0, length = 0x000002
/* Flash sectors */
/* BANK 0 */
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
CLA_SCRATCHPAD_SIZE = 0x100; MEMORY { PAGE 0 : /* BEGIN is used for the "boot to Flash" bootloader mode */ BEGIN : origin = 0x080000, length = 0x000002 RAMM0 : origin = 0x0000F6, length = 0x00030A RAMLS02 : origin = 0x008000, length = 0x001800 // RAMLS0 : origin = 0x008000, length = 0x000800 // RAMLS1 : origin = 0x008800, length = 0x000800 // RAMLS2 : origin = 0x009000, length = 0x000800 RAMLS3 : origin = 0x009800, length = 0x000800 RAMLS4 : origin = 0x00A000, length = 0x000800 RAMLS5 : origin = 0x00A800, length = 0x000800 RESET : origin = 0x3FFFC0, length = 0x000002 /* Flash sectors */ /* BANK 0 */ FLASH_BANK0_SEC0 : origin = 0x080002, length = 0x000FFE /* on-chip Flash */ // FLASH_BANK0_SEC1 : origin = 0x081000, length = 0x001000 /* on-chip Flash */ // FLASH_BANK0_SEC2 : origin = 0x082000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC123 : origin = 0x081000, length = 0x003000 /* on-chip Flash */ // FLASH_BANK0_SEC3 : origin = 0x083000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC4 : origin = 0x084000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC5 : origin = 0x085000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC6 : origin = 0x086000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC7 : origin = 0x087000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC8 : origin = 0x088000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC9 : origin = 0x089000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC10 : origin = 0x08A000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC11 : origin = 0x08B000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC12 : origin = 0x08C000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC13 : origin = 0x08D000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC14 : origin = 0x08E000, length = 0x001000 /* on-chip Flash */ FLASH_BANK0_SEC15 : origin = 0x08F000, length = 0x001000 /* on-chip Flash */ /* BANK 1 */ FLASH_BANK1_SEC0 : origin = 0x090000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC1 : origin = 0x091000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC2 : origin = 0x092000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC3 : origin = 0x093000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC4 : origin = 0x094000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC5 : origin = 0x095000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC6 : origin = 0x096000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC7 : origin = 0x097000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC8 : origin = 0x098000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC9 : origin = 0x099000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC10 : origin = 0x09A000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC11 : origin = 0x09B000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC12 : origin = 0x09C000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC13 : origin = 0x09D000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC14 : origin = 0x09E000, length = 0x001000 /* on-chip Flash */ FLASH_BANK1_SEC15 : origin = 0x09F000, length = 0x000FF0 /* on-chip Flash */ // FLASH_BANK1_SEC15_RSVD : origin = 0x09FFF0, length = 0x000010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ PAGE 1 : BOOT_RSVD : origin = 0x000002, length = 0x0000F1 /* Part of M0, BOOT rom will use this for stack */ RAMM1 : origin = 0x000400, length = 0x0003F8 /* on-chip RAM block M1 */ // RAMM1_RSVD : origin = 0x0007F8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RAMLS6 : origin = 0x00B000, length = 0x000800 RAMLS7 : origin = 0x00B800, length = 0x000800 RAMGS0 : origin = 0x00C000, length = 0x002000 // RAMGS1 : origin = 0x00E000, length = 0x002000 // RAMGS2 : origin = 0x010000, length = 0x002000 DataRam : origin = 0x00E000, length = 0x004000 RAMGS3 : origin = 0x012000, length = 0x001FF8 CLA1_MSGRAMLOW : origin = 0x001480, length = 0x000080 CLA1_MSGRAMHIGH : origin = 0x001500, length = 0x000080 // RAMGS3_RSVD : origin = 0x013FF8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ } SECTIONS { codestart : > BEGIN, PAGE = 0, ALIGN(4) .text : >> FLASH_BANK0_SEC4 | FLASH_BANK0_SEC5 | FLASH_BANK0_SEC6 | FLASH_BANK0_SEC7, PAGE = 0, ALIGN(4) .cinit : > FLASH_BANK0_SEC123, PAGE = 0, ALIGN(4) .switch : > FLASH_BANK0_SEC123, PAGE = 0, ALIGN(4) .reset : > RESET, PAGE = 0, TYPE = DSECT /* not used, */ .stack : > RAMM1, PAGE = 1 .paratable : > FLASH_BANK0_SEC15, PAGE = 0 #if defined(__TI_EABI__) .init_array : > FLASH_BANK0_SEC1, PAGE = 0, ALIGN(4) .bss : > RAMLS5, PAGE = 1 .bss:output : > RAMLS02, PAGE = 0 .bss:cio : > RAMLS02, PAGE = 0 .data : > RAMLS5, PAGE = 1 .sysmem : > RAMLS5, PAGE = 1 /* Initalized sections go in Flash */ .const : > FLASH_BANK0_SEC6, PAGE = 0, ALIGN(4) #else .pinit : > FLASH_BANK0_SEC123, PAGE = 0, ALIGN(4) .ebss : >> RAMLS6 | RAMLS7 | RAMGS0, PAGE = 1 .esysmem : > RAMLS5, PAGE = 0 .cio : > RAMLS02, PAGE = 0 .econst : > FLASH_BANK0_SEC6, PAGE = 0, ALIGN(4) #endif ramgs0 : > RAMGS0, PAGE = 1 // ramgs1 : > RAMGS1, PAGE = 1 DmaRecvBufFile : > RAMGS3, PAGE = 1 databuf : > DataRam PAGE = 1 /********************CLA************************/ #if defined(__TI_EABI__) /* CLA specific sections */ Cla1Prog : LOAD = FLASH_BANK0_SEC10, RUN = RAMLS4, LOAD_START(Cla1ProgLoadStart), RUN_START(Cla1ProgRunStart), LOAD_SIZE(Cla1ProgLoadSize), PAGE = 0, ALIGN(4) #else /* CLA specific sections */ Cla1Prog : LOAD = FLASH_BANK0_SEC10, RUN = RAMLS4, LOAD_START(_Cla1ProgLoadStart), RUN_START(_Cla1ProgRunStart), LOAD_SIZE(_Cla1ProgLoadSize), PAGE = 0, ALIGN(4) #endif Cla1ToCpuMsgRAM : > CLA1_MSGRAMLOW, PAGE = 1 CpuToCla1MsgRAM : > CLA1_MSGRAMHIGH, PAGE = 1 /************************************************/ #if defined(__TI_EABI__) .TI.ramfunc : LOAD = FLASH_BANK0_SEC123, RUN = RAMLS02, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), PAGE = 0, ALIGN(4) #else GROUP { .TI.ramfunc { -l F021_API_F28004x_FPU32.lib} } LOAD = FLASH_BANK0_SEC123, RUN = RAMLS02, LOAD_START(_RamfuncsLoadStart), LOAD_SIZE(_RamfuncsLoadSize), LOAD_END(_RamfuncsLoadEnd), RUN_START(_RamfuncsRunStart), RUN_SIZE(_RamfuncsRunSize), RUN_END(_RamfuncsRunEnd), PAGE = 0, ALIGN(4) #endif /********************CLA************************/ CLAscratch : { *.obj(CLAscratch) . += CLA_SCRATCHPAD_SIZE; *.obj(CLAscratch_end) } > RAMLS3, PAGE = 0 .scratchpad : > RAMLS3, PAGE = 0 .bss_cla : > RAMLS3, PAGE = 0 Cla1DataRam : > RAMLS3, PAGE = 0 cla_shared : > RAMLS3, PAGE = 0 CLADataLS1 : > RAMLS3, PAGE = 0 #if defined(__TI_EABI__) .const_cla : LOAD = FLASH_BANK0_SEC10, RUN = RAMLS3, RUN_START(Cla1ConstRunStart), LOAD_START(Cla1ConstLoadStart), LOAD_SIZE(Cla1ConstLoadSize), PAGE = 0, ALIGN(4) #else .const_cla : LOAD = FLASH_BANK0_SEC10, RUN = RAMLS3, RUN_START(_Cla1ConstRunStart), LOAD_START(_Cla1ConstLoadStart), LOAD_SIZE(_Cla1ConstLoadSize), PAGE = 0, ALIGN(4) #endif CLA1mathTables : LOAD = FLASH_BANK0_SEC10, RUN = RAMLS3, LOAD_START(_Cla1TablesLoadStart), LOAD_END(_Cla1TablesLoadEnd), RUN_START(_Cla1TablesRunStart), PAGE = 0 /************************************************/ } /* //=========================================================================== // End of file. //=========================================================================== */
在程序中,定义了结构体strVoltPiCtrl,并将其放到了“CLADataLS1”中,同时在100kHz的PWM中断中使用软件触发的形式触发CLAtask1,
Fullscreen
1
CLA_forceTasks(myCLA0_BASE,CLA_TASKFLAG_1);
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
CLA_forceTasks(myCLA0_BASE,CLA_TASKFLAG_1);
并试图在PWM中断中对结构体的某些值进行修改,并在CLA中通过这些值进行进一步的计算,并将结果幅值给结构体中的另外一些元素
Fullscreen
1
2
#pragma DATA_SECTION(strVoltPiCtrl,"CLADataLS1");
PI_CTRL_MODULE strVoltPiCtrl;
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
#pragma DATA_SECTION(strVoltPiCtrl,"CLADataLS1"); PI_CTRL_MODULE strVoltPiCtrl;
结果在进行Debug时,发现结构体strVoltPiCtrl所处的内存区域为Program区域
导致在Debug模式下,必须先手动connect CLA核,整体程序才能运行,若将程序烧写到Flash,则整体程序将无法运行
经过测试,将100kHz中断中的软件触发CLA屏蔽,或者将PWM中断中屏蔽与该结构体相关的语句,再将程序烧写到FLASH后,则程序又能正常运行,
请问:1.为什么结构体所对应的内存区域为program区域;2.程序为何无法正常运行