大家好。。最近遇到MSP430硬件I2C通信问题,因而想测试一下I2C的SCLK信号。但是官网的I2C程序,在程序编译并写入MSP430F5438开发板之后。再用示波器一端接地一端接对应I2C的UCB0SCLK脚未测试到波形的存在。。因而想请教一下。这种测量方法是否正常呢。??是否有其他测量方法呢。?硬件I2C通信时可以在开发板里面单步运行通信程序么。因为程序单步运行在发送数据的过程中会停留在等待发送区为空,但是全速运行时是不会有任何问题的。。
我测试用的程序如下:
#include "msp430x54x.h"
unsigned char TXData;
unsigned char TXByteCtr;
void main(void)
{
WDTCTL = WDTPW + WDTHOLD; // Stop WDT
P11SEL |= BIT0 + BIT1 + BIT2;
P11DIR |= BIT0 + BIT1 + BIT2;
P3SEL |= 0x06; // Assign I2C pins to USCI_B0
UCB0CTL1 |= UCSWRST; // Enable SW reset
UCB0CTL0 = UCMST + UCMODE_3 + UCSYNC; // I2C Master, synchronous mode
UCB0CTL1 = UCSSEL_2 + UCSWRST; // Use SMCLK, keep SW reset
UCB0BR0 = 12; // fSCL = SMCLK/12 = ~100kHz
UCB0BR1 = 0;
UCB0I2CSA = 0x48; // Slave Address is 048h
UCB0CTL1 &= ~UCSWRST; // Clear SW reset, resume operation
UCB0IE |= UCTXIE; // Enable TX interrupt
TXData = 0x01; // Holds TX data
while (1)
{
TXByteCtr = 1; // Load TX byte counter
while (UCB0CTL1 & UCTXSTP); // Ensure stop condition got sent
UCB0CTL1 |= UCTR + UCTXSTT; // I2C TX, start condition
__bis_SR_register(LPM0_bits + GIE); // Enter LPM0 w/ interrupts
__no_operation(); // Remain in LPM0 until all data
// is TX'd
TXData++; // Increment data byte
}
}
//------------------------------------------------------------------------------
// The USCIAB0_ISR is structured such that it can be used to transmit any
// number of bytes by pre-loading TXByteCtr with the byte count.
//------------------------------------------------------------------------------
#pragma vector = USCI_B0_VECTOR
__interrupt void USCI_B0_ISR(void)
{
switch(__even_in_range(UCB0IV,12))
{
case 0: break; // Vector 0: No interrupts
case 2: break; // Vector 2: ALIFG
case 4: break; // Vector 4: NACKIFG
case 6: break; // Vector 6: STTIFG
case 8: break; // Vector 8: STPIFG
case 10: break; // Vector 10: RXIFG
case 12: // Vector 12: TXIFG
if (TXByteCtr) // Check TX byte counter
{
UCB0TXBUF = TXData; // Load TX buffer
TXByteCtr--; // Decrement TX byte counter
}
else
{
UCB0CTL1 |= UCTXSTP; // I2C stop condition
UCB0IFG &= ~UCTXIFG; // Clear USCI_B0 TX int flag
__bic_SR_register_on_exit(LPM0_bits); // Exit LPM0
}
break;
default: break;
}
}