MSP430系列MCU Altium designer 原理图、PCB封装。
下面是Billy哥的封装们:
1、MSP430F5310IRGC

2、MSP430F5310IPT

Applications :
The MSP430 can be used for low powered embedded devices. The electric current drawn in idle mode can be less than 1 µA. The top CPU speed is 25 MHz. It can be throttled back for lower power consumption. The MSP430 also uses six different low-power modes, which can disable unneeded clocks and CPU. Additionally, the MSP430 is capable of wake-up times below 1 microsecond, allowing the microcontroller to stay in sleep mode longer, minimizing its average current consumption. The device comes in a variety of configurations featuring the usual peripherals: internal oscillator,timer including PWM, watchdog, USART, SPI, I²C, 10/12/14/16/24-bit ADCs, and brownout reset circuitry. Some less usual peripheral options include comparators (that can be used with the timers to do simple ADC), on-chip op-amps for signal conditioning, 12-bit DAC, LCD driver, hardware multiplier, USB, and DMA for ADC results. Apart from some older EPROM (MSP430E3xx) and high volume mask ROM(MSP430Cxxx) versions, all of the devices are in-system programmable via JTAG (full four-wire or Spy-Bi-Wire) or a built in bootstrap loader (BSL) using RS-232.