Hello!
Does the boost support multiple parallel connections of progress, up to a maximum of several parallel connections?
I hope to output 12V when the input is around 3V, and I want to increase the output power of the system through parallel connection.