BQ25756: Designed a charging circuit using the BQ25756, but it failed to operate properly.

Part Number: BQ25756


The issue is as described in the subject line:

1、The design parameters are as follows: the input source is 57–60 V, and the charging output is 56 V / 2 A. The ACUV pin is measured at 7.4 V and the ACOV pin at 3.4 V, which meet the operating conditions.

2、An external 12 V is supplied to the DRV_SUP pin, but it was confirmed that there is no voltage output at the REGN pin.

3、The /CE pin is connected to ground in the circuit, and the EN_CHG bit in the register is enabled, but there is still no output.

4、The I²C communication is functioning properly.

The schematic and register configuration parameters are attached. Could you please help advise how I can troubleshoot the issue?

BQ25756 Charger 線路.pdf

* Created: Mon Oct 13 16:27:56 CST 2025
*
* Format: Register Name  tab Character,\t  Register Address  tab Character,\t  Hexadecimal register value.
* Device: BQ25756
* BQZ Container: Charger_1_00-bq25756.bqz
*
Charge Voltage Limit	0008
Charge Current Limit	00A0
Output Voltage Limit	0000
Input Current DPM Limit	0640
Input Voltage DPM Limit	0348
Reverse Mode Input Current Limit	0640
Reverse Mode Input Voltage Limit	03E8
Precharge Current Limit	0050
Termination Current Limit	0028
Precharge and Termination Control	0F
Timer Control	0D
Charger Control	C9
Pin Control	C0
Power Path and Reverse Mode Control	20
MPPT Control	20
TS Charging Threshold Control	96
TS Charging Region Behavior Control	57
TS Reverse Mode Threshold Control	40
Reverse Undervoltage Control	00
VAC Max Power Point Detected	0000
Charger Status 1	03
Charger Status 2	00
Charger Status 3	02
Fault Status	40
Charger Flag 1	00
Charger Flag 2	00
Fault Flag	00
Charger Mask 1	00
Charger Mask 2	00
Fault Mask	00
ADC Control	60
ADC Channel Control	02
IAC ADC - Use Field View	0000
IBAT ADC - Use Field View	0000
VAC ADC	0000
VBAT ADC	0000
TS ADC	0000
VFB ADC	0000
Gate Driver Strength Control	00
Gate Driver Dead Time Control	00
Part Information	12
Reverse Mode Battery Discharge Current	02

  • 您好,
    已经收到了您的案例,调查需要些时间,感谢您的耐心等待。

  • The content needs to be revised as follows:

    1、ACUV is measured at 2.16 V, and ACOV is measured at 1 V.

    2、The REGN pin has an output of 5 V.

  • The content needs to be revised as follows:

    ACUV is measured at 2.16 V, and ACOV is measured at 1 V.

    The REGN pin has an output of 5 V.

  • 您好

    充电器报告故障状态为0x40,表明充电器存在过压故障。若ACOV为1V,则此状态无意义。请问VAC的万用表测量值是多少?

  • 你好

    暫先disable偵測輸入電壓範圍之功能 (ACUV接至VAC、ACOV接至地),確認Fault Flag 00,但輸出但依然無法正常充電動作,輸出電壓會介於36.8~60V間跳動且無輸出電流 (電子負載設為CV_MODE並負載設定在52V,波形如下圖),附件為暫存器位元設定檔,請再幫忙協助還可以往那個方向來排除問題,謝謝。

      

    * Created: Wed Oct 15 16:35:14 CST 2025
    *
    * Format: Register Name  tab Character,\t  Register Address  tab Character,\t  Hexadecimal register value.
    * Device: BQ25756
    * BQZ Container: Charger_1_00-bq25756.bqz
    *
    Charge Voltage Limit	0008
    Charge Current Limit	00A0
    Output Voltage Limit	0000
    Input Current DPM Limit	0640
    Input Voltage DPM Limit	0348
    Reverse Mode Input Current Limit	0640
    Reverse Mode Input Voltage Limit	03E8
    Precharge Current Limit	0028
    Termination Current Limit	0010
    Precharge and Termination Control	0F
    Timer Control	0F
    Charger Control	C8
    Pin Control	B0
    Power Path and Reverse Mode Control	00
    MPPT Control	20
    TS Charging Threshold Control	B7
    TS Charging Region Behavior Control	75
    TS Reverse Mode Threshold Control	C0
    Reverse Undervoltage Control	00
    VAC Max Power Point Detected	0000
    Charger Status 1	00
    Charger Status 2	80
    Charger Status 3	00
    Fault Status	00
    Charger Flag 1	00
    Charger Flag 2	00
    Fault Flag	00
    Charger Mask 1	00
    Charger Mask 2	09
    Fault Mask	00
    ADC Control	AC
    ADC Channel Control	08
    IAC ADC - Use Field View	0000
    IBAT ADC - Use Field View	0000
    VAC ADC	0000
    VBAT ADC	0000
    TS ADC	0000
    VFB ADC	0000
    Gate Driver Strength Control	55
    Gate Driver Dead Time Control	05
    Part Information	12
    Reverse Mode Battery Discharge Current	02