大侠你好!我参考TPS23754EVM-420设计的电路,输入48V,在常温常压下测试,输出5.05V,约4A时,测试大概10多分钟后,板子发热很厉害,接着5V就断续输出了,输出断续时间大约1s,GATE脚输出低电平,我测了一下MOS大概有90多度(型号:Si7898DP),TPS23754有70多度,MOS(SiR464DP)80多度。PCB发热很厉害,用风扇吹时正常工作,低于4A也正常工作。还有个问题就是电路一上电,有一个二极管会烧,参考电路的D15,型号:BAV20WS,详见附件。求大侠指教。